1908.610 - Clamping Cubes
semi-finished

l1 [mm]
l2 +1 [mm]
h1 [mm]
h [mm]
Article-No.
Documents
Price [$]
Available
l1 [mm]:
630 mm
l2 +1 [mm]:
451 mm
h1 [mm]:
640 mm
h [mm]:
700 mm
Article-No.:
1908.610
Documents
Clamping Cubes
  • l1: 630 mm
  • l2 +1: 451 mm
  • h1: 640 mm
  • h: 700 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • b3 ±0.2: 300 mm
  • l4 ±0.2: 300 mm
  • l3 ±0.2: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Weight: 495 kg
Clamping Cubes

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1908.610
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.