22350.1991 - assembly tool
adjustable face wrench, offset

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
adjustable face wrench, offset
: adjustable face wrench, offset
Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
Article-No.:
22350.1991
Documents
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 309 g
assembly tool