Accessories for: 22400. Locating Bushings for ball lock pins and socket pins

Your selection resulted in 3 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
adjustable face wrench, offset
: adjustable face wrench, offset
Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
Article-No.:
22350.1991
Documents
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 309 g
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
face wrench (socket wrench insert)
: face wrench (socket wrench insert)
Suitable for size d1: 16 mm/20 mm
Article-No.:
22350.1998
Documents
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 16 mm/20 mm
  • Pin spacing ±0.1: 30 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 243 g
  • Square drive: 1/2 in
show article view
assembly tool
Description:
assembly tool
Nominal dimension:
Suitable for size d1: 25 mm
Article-No.:
22350.1999
Documents
assembly tool
  • face wrench (socket wrench insert)
  • For finish picture: 2
show article view
assembly tool