Hinges elongated on both sides

EH 25165.

The different versions cover many applications that require a low load.

These metal hinges are characterised by their simple design and the different versions:

  • without bores
  • with bores
  • with bores for countersunk screws

The version without bores can be assembled by welding or by inserting a specific drilling pattern.

Your selection resulted in 20 hits

Material
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
30 mm
Article-No.:
25165.0050
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 60 mm
  • l1: 30 mm
  • d2: 3 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • Weight: 25 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
80 mm
l1 [mm]:
40 mm
Article-No.:
25165.0075
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 80 mm
  • l1: 40 mm
  • d2: 4 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • Weight: 59 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
100 mm
l1 [mm]:
50 mm
Article-No.:
25165.0005
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 100 mm
  • l1: 50 mm
  • d2: 6 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1600 N
  • Holding force F3: ~ 700 N
  • Weight: 99 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25165.0010
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 120 mm
  • l1: 60 mm
  • d2: 6 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • Weight: 139 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
30 mm
Article-No.:
25165.0150
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 60 mm
  • l1: 30 mm
  • b2: 48 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 3.2 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 24 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
80 mm
l1 [mm]:
40 mm
Article-No.:
25165.0175
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 80 mm
  • l1: 40 mm
  • b2: 65 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 4.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 58 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
100 mm
l1 [mm]:
50 mm
Article-No.:
25165.0105
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 100 mm
  • l1: 50 mm
  • b2: 80 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1600 N
  • Holding force F3: ~ 700 N
  • l2: 30 mm
  • Weight: 98 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25165.0110
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 120 mm
  • l1: 60 mm
  • b2: 96 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 136 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
30 mm
Article-No.:
25165.1050
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 60 mm
  • l1: 30 mm
  • b2: 48 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 3.2 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 24 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
80 mm
l1 [mm]:
40 mm
Article-No.:
25165.1075
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 80 mm
  • l1: 40 mm
  • b2: 65 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 4.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 58 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
100 mm
l1 [mm]:
50 mm
Article-No.:
25165.1005
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 100 mm
  • l1: 50 mm
  • b2: 80 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • Holding force F2: ~ 1600 N
  • Holding force F3: ~ 700 N
  • l2: 30 mm
  • Weight: 98 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25165.1010
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 120 mm
  • l1: 60 mm
  • b2: 96 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5.2 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 136 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
30 mm
Article-No.:
25165.0250
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 60 mm
  • l1: 30 mm
  • b2: 48 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 4 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • d3: 6.4 mm
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 24 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
80 mm
l1 [mm]:
40 mm
Article-No.:
25165.0275
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 80 mm
  • l1: 40 mm
  • b2: 65 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • d3: 8.3 mm
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 58 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
100 mm
l1 [mm]:
50 mm
Article-No.:
25165.0205
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 100 mm
  • l1: 50 mm
  • b2: 80 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • d3: 8.3 mm
  • Holding force F2: ~ 1600 N
  • Holding force F3: ~ 700 N
  • l2: 30 mm
  • Weight: 98 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25165.0210
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 120 mm
  • l1: 60 mm
  • b2: 96 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • d3: 8.3 mm
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 136 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
30 mm
Article-No.:
25165.2050
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 60 mm
  • l1: 30 mm
  • b2: 48 mm
  • d2: 3 mm
  • b3: 9 mm
  • h1: ~ 6 mm
  • d1: 4 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • d3: 6.4 mm
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 450 N
  • l2: 18 mm
  • Weight: 24 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
80 mm
l1 [mm]:
40 mm
Article-No.:
25165.2075
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 80 mm
  • l1: 40 mm
  • b2: 65 mm
  • d2: 4 mm
  • b3: 12.5 mm
  • h1: ~ 8 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • d3: 8.3 mm
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • l2: 25 mm
  • Weight: 58 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
100 mm
l1 [mm]:
50 mm
Article-No.:
25165.2005
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 100 mm
  • l1: 50 mm
  • b2: 80 mm
  • d2: 6 mm
  • b3: 15 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1200 N
  • d3: 8.3 mm
  • Holding force F2: ~ 1600 N
  • Holding force F3: ~ 700 N
  • l2: 30 mm
  • Weight: 98 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25165.2010
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 120 mm
  • l1: 60 mm
  • b2: 96 mm
  • d2: 6 mm
  • b3: 18 mm
  • h1: ~ 10 mm
  • d1: 5 mm
  • h2: 2 mm
  • Holding force F1: ~ 1100 N
  • d3: 8.3 mm
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • l2: 36 mm
  • Weight: 136 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4301
  • Steel, zinc-plated by galvanization, passivated

Axis

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25165. Hinges – elongated on both sides
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.