The different versions cover many applications that require a low load.
These metal hinges are characterised by their simple design and the different versions:
The version without bores can be assembled by welding or by inserting a specific drilling pattern.
This article 25165.0105 - Hinges elongated on both sides / with bores (b1: 100 mm, l1: 50 mm) is one variant of the article group Hinges elongated on both sides (EH 25165.)
Body
Axis
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels