Index Plungers Compact with hexagon collar and locking

EH 22110.

Index plungers are used for indexing bores.

Types with / without lock have the same building height.

Due to a thread recess the index plungers can be completely screwed in.

Your selection resulted in 44 hits

Material
Version
d1 -0.02 -0.05 [mm]
d2 [mm]
l2 min. [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22110.2126
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • WS: 12 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 21 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22110.2127
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • WS: 12 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 21 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 19 N
Article-No.:
22110.2129
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • WS: 14 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 19 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 33 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22110.2130
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • WS: 14 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 32 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 26 N
Article-No.:
22110.2132
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 26 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 65 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 28 N
Article-No.:
22110.2133
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 28 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 69 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 9.5 N
Spring load1) F2 ~ [N]:
~ 38 N
Article-No.:
22110.2135
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 9.5 N
  • Spring load1) F2: ~ 38 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 70 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 40 N
Article-No.:
22110.2136
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 71.5 mm
  • l3: 33 mm
  • l4: 10 mm
  • WS: 22 mm
  • Spring load1) F1: ~ 11.5 N
  • Spring load1) F2: ~ 40 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 127 g
show article view
Index Plungers Compact
Material:
Steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
16 mm
d2 [mm]:
M24 x 2 mm
l2 min. [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 54 N
Article-No.:
22110.2137
CAD
Documents
Index Plungers Compact
  • with knob, red, Steel
  • d1 -0.02 -0.05: 16 mm
  • d2: M24 x 2 mm
  • l2 min.: 20 mm
  • d3: 33 mm
  • l1: 78.5 mm
  • l3: 38 mm
  • l4: 12 mm
  • WS: 27 mm
  • Spring load1) F1: ~ 13 N
  • Spring load1) F2: ~ 54 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 200 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22110.2223
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • WS: 10 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 11 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12.5 N
Article-No.:
22110.2224
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • WS: 10 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 12.5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22110.2226
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • WS: 12 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 21 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22110.2227
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • WS: 12 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 21 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 19 N
Article-No.:
22110.2229
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • WS: 14 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 19 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 33 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22110.2230
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • WS: 14 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 32 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 26 N
Article-No.:
22110.2232
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 26 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 65 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 28 N
Article-No.:
22110.2233
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 28 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 69 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 9.5 N
Spring load1) F2 ~ [N]:
~ 38 N
Article-No.:
22110.2235
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 17 mm
  • Spring load1) F1: ~ 9.5 N
  • Spring load1) F2: ~ 38 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 70 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 40 N
Article-No.:
22110.2236
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 71.5 mm
  • l3: 33 mm
  • l4: 10 mm
  • WS: 22 mm
  • Spring load1) F1: ~ 11.5 N
  • Spring load1) F2: ~ 40 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 127 g
show article view
Index Plungers Compact
Material:
Stainless steel
Version:
with knob, red
d1 -0.02 -0.05 [mm]:
16 mm
d2 [mm]:
M24 x 2 mm
l2 min. [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 13 N
Spring load1) F2 ~ [N]:
~ 54 N
Article-No.:
22110.2237
CAD
Documents
Index Plungers Compact
  • with knob, red, Stainless steel
  • d1 -0.02 -0.05: 16 mm
  • d2: M24 x 2 mm
  • l2 min.: 20 mm
  • d3: 33 mm
  • l1: 78.5 mm
  • l3: 38 mm
  • l4: 12 mm
  • WS: 27 mm
  • Spring load1) F1: ~ 13 N
  • Spring load1) F2: ~ 54 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 200 g
show article view
Index Plungers Compact

Material

Body

  • Steel, blackened
  • Stainless steel 1.4305

Locking pin

  • Steel, hardened
  • Stainless steel 1.4305, nickel-plated

Knob

  • Thermoplastic PA 6, black, dull
  • Thermoplast PA 6, red, dull

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Product
Article-No.
CAD
Price [$]
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M8 x 1 mm
Article-No.:
22120.0114
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.7 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
Article-No.:
22120.0115
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
Article-No.:
22120.0116
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
Article-No.:
22120.0118
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
Article-No.:
22120.0120
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 32 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M8 x 1 mm
Article-No.:
22120.0514
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.7 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
Article-No.:
22120.0515
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
Article-No.:
22120.0516
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
Article-No.:
22120.0518
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
Article-No.:
22120.0520
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 32 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M24 x 2 mm
Article-No.:
22120.0122
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M24 x 2 mm
  • TextTabueberschrift#233WS: 36 mm
  • Weight: 58 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M24 x 2 mm
Article-No.:
22120.0522
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M24 x 2 mm
  • TextTabueberschrift#233WS: 36 mm
  • Weight: 58 g

Assembly

The screw length can be adapted by distance collars for index plungers (EH 22120.).

Operation

The knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Index Plungers Compact – with hexagon collar and locking
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.