Base Plates with 4 single acting connecting elements

EH 1990.

Your selection resulted in 1 hits

gewicht [kg]

More details

Article-No.
CAD / Documents
Price [$]
Available
gewicht [kg]:
50 kg
Article-No.:
1990.175
CAD
Documents
Base Plates
  • Weight: 50 kg
show article view
Base Plates

Material

Connecting element

  • Steel, case-hardened, ground

Base plate

  • Aluminium AI

Notes

Customized design on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1990. Base Plates – with 4 single acting connecting elements
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.