Thrust Angles

EH 1021.600 - EH 1021.700

Your selection resulted in 2 hits

System
b [mm]
h1 [mm]
Position of web

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
b [mm]:
39 mm
h1 [mm]:
75 mm
Position of web:
left
Article-No.:
1021.600
CAD
Documents
Thrust Angles
  • System: V40
  • b: 39 mm
  • h1: 75 mm
  • Position of web: left
  • Weight: 473 g
show article view
Thrust Angles
System:
V40
b [mm]:
39 mm
h1 [mm]:
115 mm
Position of web:
left
Article-No.:
1021.700
CAD
Documents
Thrust Angles
  • System: V40
  • b: 39 mm
  • h1: 115 mm
  • h3: 77 mm
  • Position of web: left
  • h4: 97 mm
  • Weight: 593 g
show article view
Thrust Angles

Material

  • Grey cast iron, phosphatized, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1021.600 - EH 1021.700 Thrust Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.