23310.0141 - Height Adjusting Cylinders

The height adjusting cylinders can be used to extend the clamping height of down-thrust clamps EH 23310. They are also used in combination with seating pins (EH 22680.), pins (EH 22690.) and self-aligning pads (EH 22730. - EH 22741.).

This article 23310.0141 - Height Adjusting Cylinders / (d1 -0.1: 40 mm, l1 ±0.01: 70 mm, d2: M12) is one variant of the article group Height Adjusting Cylinders (EH 23310.)

picture
d1 -0.1 [mm]
l1 ±0.01 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
picture:
1
d1 -0.1 [mm]:
40 mm
l1 ±0.01 [mm]:
70 mm
d2 [mm]:
M12
Article-No.:
23310.0141
Documents
Height Adjusting Cylinders
  • picture 1
  • System: V70/L12
  • d1 -0.1: 40 mm
  • l1 ±0.01: 70 mm
  • d2: M12
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 673 g
Height Adjusting Cylinders

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23310.0141
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.