Seating Pins pin shape

EH 22680.

To be used as solid and precise seat and stop. The pin-shaped form of this seating pin allows an application in components with narrow seating points.

Bearing surface induction hardened and grounded.

Your selection resulted in 28 hits

Version
picture
l1 ±0.01 [mm]
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
20 mm
d1 [mm]:
M6
d2 [mm]:
4 mm
Article-No.:
22680.0402
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 20 mm
  • d1: M6
  • d2: 4 mm
  • l2: 8 mm
  • l3: 10 mm
  • d3: 11 mm
  • WS: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 7.7 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M6
d2 [mm]:
4 mm
Article-No.:
22680.0404
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 30 mm
  • d1: M6
  • d2: 4 mm
  • l2: 8 mm
  • l3: 15 mm
  • d3: 11 mm
  • WS: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 12 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M8
d2 [mm]:
4 mm
Article-No.:
22680.0412
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 30 mm
  • d1: M8
  • d2: 4 mm
  • l2: 10 mm
  • l3: 15 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 17 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M8
d2 [mm]:
4 mm
Article-No.:
22680.0414
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 40 mm
  • d1: M8
  • d2: 4 mm
  • l2: 10 mm
  • l3: 20 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 23 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M8
d2 [mm]:
6 mm
Article-No.:
22680.0416
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 30 mm
  • d1: M8
  • d2: 6 mm
  • l2: 10 mm
  • l3: 15 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M8
d2 [mm]:
6 mm
Article-No.:
22680.0418
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 40 mm
  • d1: M8
  • d2: 6 mm
  • l2: 10 mm
  • l3: 20 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 30 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M10
d2 [mm]:
6 mm
Article-No.:
22680.0422
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 30 mm
  • d1: M10
  • d2: 6 mm
  • l2: 14 mm
  • l3: 15 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 30 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
50 mm
d1 [mm]:
M10
d2 [mm]:
6 mm
Article-No.:
22680.0424
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 50 mm
  • d1: M10
  • d2: 6 mm
  • l2: 14 mm
  • l3: 25 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 51 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M10
d2 [mm]:
8 mm
Article-No.:
22680.0426
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 30 mm
  • d1: M10
  • d2: 8 mm
  • l2: 14 mm
  • l3: 15 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 35 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
50 mm
d1 [mm]:
M10
d2 [mm]:
8 mm
Article-No.:
22680.0428
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 50 mm
  • d1: M10
  • d2: 8 mm
  • l2: 14 mm
  • l3: 25 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 58 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M12
d2 [mm]:
6 mm
Article-No.:
22680.0432
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 40 mm
  • d1: M12
  • d2: 6 mm
  • l2: 14 mm
  • l3: 20 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 48 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
60 mm
d1 [mm]:
M12
d2 [mm]:
6 mm
Article-No.:
22680.0434
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 60 mm
  • d1: M12
  • d2: 6 mm
  • l2: 14 mm
  • l3: 30 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 75 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M12
d2 [mm]:
8 mm
Article-No.:
22680.0436
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 40 mm
  • d1: M12
  • d2: 8 mm
  • l2: 14 mm
  • l3: 20 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 56 g
show article view
Seating Pins
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
60 mm
d1 [mm]:
M12
d2 [mm]:
8 mm
Article-No.:
22680.0438
CAD
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 60 mm
  • d1: M12
  • d2: 8 mm
  • l2: 14 mm
  • l3: 30 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 83 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
20 mm
d1 [mm]:
M6
d2 [mm]:
4 mm
Article-No.:
22680.0452
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 20 mm
  • d1: M6
  • d2: 4 mm
  • l3: 8.5 mm
  • t: 6 mm
  • d3: 11 mm
  • WS: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 5.7 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M6
d2 [mm]:
4 mm
Article-No.:
22680.0454
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 30 mm
  • d1: M6
  • d2: 4 mm
  • l3: 13.5 mm
  • t: 9 mm
  • d3: 11 mm
  • WS: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 8.9 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M8
d2 [mm]:
4 mm
Article-No.:
22680.0462
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 30 mm
  • d1: M8
  • d2: 4 mm
  • l3: 13 mm
  • t: 10 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 13 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M8
d2 [mm]:
4 mm
Article-No.:
22680.0464
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 40 mm
  • d1: M8
  • d2: 4 mm
  • l3: 18 mm
  • t: 14 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 18 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M8
d2 [mm]:
6 mm
Article-No.:
22680.0466
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 30 mm
  • d1: M8
  • d2: 6 mm
  • l3: 13 mm
  • t: 10 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 16 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M8
d2 [mm]:
6 mm
Article-No.:
22680.0468
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 40 mm
  • d1: M8
  • d2: 6 mm
  • l3: 18 mm
  • t: 14 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 21 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M10
d2 [mm]:
6 mm
Article-No.:
22680.0472
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 30 mm
  • d1: M10
  • d2: 6 mm
  • l3: 12 mm
  • t: 10 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 24 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
50 mm
d1 [mm]:
M10
d2 [mm]:
6 mm
Article-No.:
22680.0474
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 50 mm
  • d1: M10
  • d2: 6 mm
  • l3: 25 mm
  • t: 15 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 38 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M10
d2 [mm]:
8 mm
Article-No.:
22680.0476
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 30 mm
  • d1: M10
  • d2: 8 mm
  • l3: 12 mm
  • t: 10 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 28 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
50 mm
d1 [mm]:
M10
d2 [mm]:
8 mm
Article-No.:
22680.0478
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 50 mm
  • d1: M10
  • d2: 8 mm
  • l3: 25 mm
  • t: 15 mm
  • d3: 19 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 44 g
show article view
Seating Pins

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22680. Seating Pins – pin shape
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.