Clamps with nose

EH 23180.

This clamp (clamping claw) with nose is mainly used in mechanical clamping technology for clamping workpieces.

Your selection resulted in 4 hits

Version
picture
Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
9 mm
l1 [mm]:
100 mm
b2 [mm]:
20 mm
Article-No.:
23180.0209
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V40
  • Nominal dimension b1: 9 mm
  • l1: 100 mm
  • a1: 12 mm
  • a2: 4 mm
  • a3: 3 mm
  • b2: 20 mm
  • b3: 9.5 mm
  • l2: 22 mm
  • l3: 29 mm
  • l4: 17 mm
  • Weight: 127 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
11 mm
l1 [mm]:
125 mm
b2 [mm]:
25 mm
Article-No.:
23180.0211
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V70
  • Nominal dimension b1: 11 mm
  • l1: 125 mm
  • a1: 15 mm
  • a2: 5 mm
  • a3: 3.5 mm
  • b2: 25 mm
  • b3: 11.5 mm
  • l2: 28 mm
  • l3: 36 mm
  • l4: 21 mm
  • Weight: 251 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
13 mm
l1 [mm]:
150 mm
b2 [mm]:
30 mm
Article-No.:
23180.0213
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V70/L12
  • Nominal dimension b1: 13 mm
  • l1: 150 mm
  • a1: 20 mm
  • a2: 7 mm
  • a3: 4 mm
  • b2: 30 mm
  • b3: 13.5 mm
  • l2: 34 mm
  • l3: 43 mm
  • l4: 25 mm
  • Weight: 488 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
17 mm
l1 [mm]:
175 mm
b2 [mm]:
35 mm
Article-No.:
23180.0217
CAD
Documents
Clamps
  • with keyway – picture 2
  • System: V70/L16
  • Nominal dimension b1: 17 mm
  • l1: 175 mm
  • a1: 25 mm
  • a2: 9 mm
  • a3: 4.5 mm
  • b2: 35 mm
  • b3: 15.5 mm
  • l2: 40 mm
  • l3: 52 mm
  • l4: 29 mm
  • Weight: 812 g
show article view
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23180. Clamps – with nose
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.