24490.0016 - Tommy Screws
DIN 6304 with fixed pin

With this version, the pin is pressed in.

This article 24490.0016 - Tommy Screws DIN 6304 with fixed pin / without thrust pad, form E (d1: M16, l1: 75 mm) is one variant of the article group Tommy Screws DIN 6304 with fixed pin (EH 24490.)

Version
picture
d1 [mm]
l1 [mm]
l3 ~ [mm]
l4 [mm]
l5 ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
without thrust pad, form E – picture 1
picture:
without thrust pad, form E
d1 [mm]:
1
l1 [mm]:
M16
l3 ~ [mm]:
75 mm
l4 [mm]:
~ 120 mm
l5 ~ [mm]:
55 mm
:
-
Article-No.:
24490.0016
Documents
Tommy Screws
  • without thrust pad, form E – picture 1
  • d1: M16
  • l1: 75 mm
  • d2: 24 mm
  • d3: 12 mm
  • d4: 12 mm
  • l2: 20 mm
  • l3: ~ 120 mm
  • l4: 55 mm
  • Weight: 249 g
Tommy Screws

Material

  • Free cutting steel, blackened, pressure lug hardened.

References

Thrust point for thrust pad DIN 6311 form S, EH 22560.

Title
Category
Type
Direct download
Download basket
Datasheet 24490.0016
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.