24510.0510 - Tommy Nuts
DIN 6305 with fixed pin

With this version, the pin is pressed in.

This article 24510.0510 - Tommy Nuts DIN 6305 with fixed pin / (d1: M10) is one variant of the article group Tommy Nuts DIN 6305 with fixed pin (EH 24510.)

d1 [mm]
d2 [mm]
l2 [mm]
l3 ~ [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
M10
d2 [mm]:
18 mm
l2 [mm]:
60 mm
l3 ~ [mm]:
~ 80 mm
Article-No.:
24510.0510
Documents
Tommy Nuts
  • d1: M10
  • d2: 18 mm
  • d3: 8 mm
  • l1: 20 mm
  • l2: 60 mm
  • l3: ~ 80 mm
  • Weight: 126 g
Tommy Nuts

Material

  • Free cutting steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 24510.0510
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.