Product filter
Your selection resulted in 5 hits
More details
d1 : M8
d2 : 16 mm
d3 : 6 mm
l1 : 16 mm
l2 : 50 mm
l3 : ~ 60 mm
Weight: 78 g
show article view
More details
d1 : M10
d2 : 18 mm
d3 : 8 mm
l1 : 20 mm
l2 : 60 mm
l3 : ~ 80 mm
Weight: 126 g
show article view
More details
d1 : M12
d2 : 20 mm
d3 : 10 mm
l1 : 25 mm
l2 : 70 mm
l3 : ~ 100 mm
Weight: 192 g
show article view
More details
d1 : M16
d2 : 24 mm
d3 : 12 mm
l1 : 35 mm
l2 : 85 mm
l3 : ~ 120 mm
Weight: 320 g
show article view
More details
d1 : M20
d2 : 30 mm
d3 : 16 mm
l1 : 40 mm
l2 : 95 mm
l3 : ~ 140 mm
Weight: 579 g
show article view
Material
Free cutting steel, blackened
Datasheet EH 24510. Tommy Nuts – DIN 6305 with fixed pin
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.