24470.0206 - Tapered Levers
DIN 99

Version
picture
Material
l1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
63 mm
d2 [mm]:
8 mm
Article-No.:
24470.0206
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Stainless steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • a: 5 mm
  • b: ~ 12 mm
  • d1: 10 mm
  • d2 H7: 8 mm
  • d3: 16 mm
  • h: ~ 30.5 mm
  • Weight: 37 g
Tapered Levers

Material

  • Stainless steel 1.4305, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24470.0206
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.