Tapered Levers DIN 99

EH 24470.

Your selection resulted in 22 hits

Version
picture
Material
l1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
50 mm
d2 [mm]:
6 mm
Article-No.:
24470.0105
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 50 mm
  • l2: ~ 48 mm
  • a: 4 mm
  • b: ~ 9.5 mm
  • d1: 8 mm
  • d2 H7: 6 mm
  • d3: 12 mm
  • h: ~ 24 mm
  • Weight: 16 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
63 mm
d2 [mm]:
8 mm
Article-No.:
24470.0106
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • a: 5 mm
  • b: ~ 12 mm
  • d1: 10 mm
  • d2 H7: 8 mm
  • d3: 16 mm
  • h: ~ 30.5 mm
  • Weight: 37 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
80 mm
d2 [mm]:
10 mm
Article-No.:
24470.0108
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • a: 6 mm
  • b: ~ 14.5 mm
  • d1: 13 mm
  • d2 H7: 10 mm
  • d3: 20 mm
  • h: ~ 38 mm
  • Weight: 73 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
100 mm
d2 [mm]:
12 mm
Article-No.:
24470.0110
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • a: 7.5 mm
  • b: ~ 18.5 mm
  • d1: 16 mm
  • d2 H7: 12 mm
  • d3: 25 mm
  • h: ~ 47 mm
  • Weight: 140 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
125 mm
d2 [mm]:
16 mm
Article-No.:
24470.0112
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 125 mm
  • l2: ~ 119 mm
  • a: 10 mm
  • b: ~ 24 mm
  • d1: 20 mm
  • d2 H7: 16 mm
  • d3: 32 mm
  • h: ~ 59.5 mm
  • Weight: 282 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
160 mm
d2 [mm]:
20 mm
Article-No.:
24470.0116
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 160 mm
  • l2: ~ 152 mm
  • a: 12.5 mm
  • b: ~ 30 mm
  • d1: 25 mm
  • d2 H7: 20 mm
  • d3: 40 mm
  • h: ~ 75.7 mm
  • Weight: 553 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Steel, blackened
l1 [mm]:
200 mm
d2 [mm]:
24 mm
Article-No.:
24470.0120
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Steel
  • l1: 200 mm
  • l2: ~ 190 mm
  • a: 18 mm
  • b: ~ 40 mm
  • d1: 32 mm
  • d2 H7: 24 mm
  • d3: 50 mm
  • h: ~ 97 mm
  • Weight: 1096 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
50 mm
d2 [mm]:
M6
Article-No.:
24470.0305
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 50 mm
  • l2: ~ 48 mm
  • a: 4 mm
  • b: ~ 9.5 mm
  • d1: 8 mm
  • d2: M6
  • d3: 12 mm
  • h: ~ 24 mm
  • Weight: 17 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
63 mm
d2 [mm]:
M8
Article-No.:
24470.0306
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • a: 5 mm
  • b: ~ 12.5 mm
  • d1: 10 mm
  • d2: M8
  • d3: 16 mm
  • h: ~ 30.5 mm
  • Weight: 38 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
80 mm
d2 [mm]:
M10
Article-No.:
24470.0308
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • a: 6 mm
  • b: ~ 15 mm
  • d1: 13 mm
  • d2: M10
  • d3: 20 mm
  • h: ~ 38 mm
  • Weight: 74 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
100 mm
d2 [mm]:
M12
Article-No.:
24470.0310
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • a: 7.5 mm
  • b: ~ 19 mm
  • d1: 16 mm
  • d2: M12
  • d3: 25 mm
  • h: ~ 47 mm
  • Weight: 142 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
125 mm
d2 [mm]:
M16
Article-No.:
24470.0312
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 125 mm
  • l2: ~ 119 mm
  • a: 10 mm
  • b: ~ 25 mm
  • d1: 20 mm
  • d2: M16
  • d3: 32 mm
  • h: ~ 59.5 mm
  • Weight: 297 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
160 mm
d2 [mm]:
M20
Article-No.:
24470.0316
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 160 mm
  • l2: ~ 152 mm
  • a: 12.5 mm
  • b: ~ 31 mm
  • d1: 25 mm
  • d2: M20
  • d3: 40 mm
  • h: ~ 75.7 mm
  • Weight: 574 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Steel, blackened
l1 [mm]:
200 mm
d2 [mm]:
M24
Article-No.:
24470.0320
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Steel
  • l1: 200 mm
  • l2: ~ 190 mm
  • a: 18 mm
  • b: ~ 41 mm
  • d1: 32 mm
  • d2: M24
  • d3: 50 mm
  • h: ~ 97 mm
  • Weight: 1140 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
63 mm
d2 [mm]:
8 mm
Article-No.:
24470.0206
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Stainless steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • a: 5 mm
  • b: ~ 12 mm
  • d1: 10 mm
  • d2 H7: 8 mm
  • d3: 16 mm
  • h: ~ 30.5 mm
  • Weight: 37 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
80 mm
d2 [mm]:
10 mm
Article-No.:
24470.0208
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Stainless steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • a: 6 mm
  • b: ~ 14.5 mm
  • d1: 13 mm
  • d2 H7: 10 mm
  • d3: 20 mm
  • h: ~ 38 mm
  • Weight: 73 g
show article view
Tapered Levers
Version:
slanted, with smooth bore, form L
picture:
1
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
100 mm
d2 [mm]:
12 mm
Article-No.:
24470.0210
CAD
Documents
Tapered Levers
  • slanted, with smooth bore, form L – picture 1, Stainless steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • a: 7.5 mm
  • b: ~ 18.5 mm
  • d1: 16 mm
  • d2 H7: 12 mm
  • d3: 25 mm
  • h: ~ 47 mm
  • Weight: 140 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
50 mm
d2 [mm]:
M6
Article-No.:
24470.0405
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Stainless steel
  • l1: 50 mm
  • l2: ~ 48 mm
  • a: 4 mm
  • b: ~ 9.5 mm
  • d1: 8 mm
  • d2: M6
  • d3: 12 mm
  • h: ~ 24 mm
  • Weight: 17 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
63 mm
d2 [mm]:
M8
Article-No.:
24470.0406
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Stainless steel
  • l1: 63 mm
  • l2: ~ 60 mm
  • a: 5 mm
  • b: ~ 12.5 mm
  • d1: 10 mm
  • d2: M8
  • d3: 16 mm
  • h: ~ 30.5 mm
  • Weight: 38 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
80 mm
d2 [mm]:
M10
Article-No.:
24470.0408
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Stainless steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • a: 6 mm
  • b: ~ 15 mm
  • d1: 13 mm
  • d2: M10
  • d3: 20 mm
  • h: ~ 38 mm
  • Weight: 74 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
100 mm
d2 [mm]:
M12
Article-No.:
24470.0410
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Stainless steel
  • l1: 100 mm
  • l2: ~ 95 mm
  • a: 7.5 mm
  • b: ~ 19 mm
  • d1: 16 mm
  • d2: M12
  • d3: 25 mm
  • h: ~ 47 mm
  • Weight: 142 g
show article view
Tapered Levers
Version:
slanted, with thread, form N
picture:
2
Material:
Stainless steel 1.4305, dull blasted
l1 [mm]:
125 mm
d2 [mm]:
M16
Article-No.:
24470.0412
CAD
Documents
Tapered Levers
  • slanted, with thread, form N – picture 2, Stainless steel
  • l1: 125 mm
  • l2: ~ 119 mm
  • a: 10 mm
  • b: ~ 25 mm
  • d1: 20 mm
  • d2: M16
  • d3: 32 mm
  • h: ~ 59.5 mm
  • Weight: 297 g
show article view
Tapered Levers

Material

  • Steel, blackened
  • Stainless steel 1.4305, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24470. Tapered Levers – DIN 99
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.