Star Grips DIN 6336 plastic

EH 24670.

Your selection resulted in 13 hits

Version
Bushing
d1 [mm]
d4 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with threaded bushing, form K
Bushing:
Brass
d1 [mm]:
20 mm
d4 [mm]:
M4
Article-No.:
24670.0220
CAD
Documents
Star Grips
  • with threaded bushing, form K, Brass
  • d1: 20 mm
  • d4: M4
  • d7: 10 mm
  • h3: 7 mm
  • h4: 13 mm
  • t3: 6.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.4 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d4 [mm]:
M5
Article-No.:
24670.0225
CAD
Documents
Star Grips
  • with threaded bushing, form K, Steel
  • d1: 25 mm
  • d4: M5
  • d7: 12 mm
  • h3: 8 mm
  • h4: 16 mm
  • t3: 9.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.4 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d4 [mm]:
M6
Article-No.:
24670.0232
CAD
Documents
Star Grips
  • with threaded bushing, form K, Steel
  • d1: 32 mm
  • d4: M6
  • d7: 14 mm
  • h3: 10 mm
  • h4: 20 mm
  • t3: 12 mm
  • Operating temperature range max.: 110 °C
  • Weight: 13 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d4 [mm]:
M8
Article-No.:
24670.0240
CAD
Documents
Star Grips
  • with threaded bushing, form K, Steel
  • d1: 40 mm
  • d4: M8
  • d7: 18 mm
  • h3: 13 mm
  • h4: 25 mm
  • t3: 14 mm
  • Operating temperature range max.: 110 °C
  • Weight: 20 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d4 [mm]:
M10
Article-No.:
24670.0250
CAD
Documents
Star Grips
  • with threaded bushing, form K, Steel
  • d1: 50 mm
  • d4: M10
  • d7: 22 mm
  • h3: 17 mm
  • h4: 32 mm
  • t3: 18 mm
  • Operating temperature range max.: 110 °C
  • Weight: 40 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d4 [mm]:
M12
Article-No.:
24670.0263
CAD
Documents
Star Grips
  • with threaded bushing, form K, Steel
  • d1: 63 mm
  • d4: M12
  • d7: 26 mm
  • h3: 21 mm
  • h4: 40 mm
  • t3: 22 mm
  • Operating temperature range max.: 110 °C
  • Weight: 83 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Steel, zinc-plated by galvanization
d1 [mm]:
80 mm
d4 [mm]:
M16
Article-No.:
24670.0280
CAD
Documents
Star Grips
  • with threaded bushing, form K, Steel
  • d1: 80 mm
  • d4: M16
  • d7: 35 mm
  • h3: 25 mm
  • h4: 50 mm
  • t3: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 161 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
25 mm
d4 [mm]:
M5
Article-No.:
24670.1225
CAD
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 25 mm
  • d4: M5
  • d7: 12 mm
  • h3: 8 mm
  • h4: 16 mm
  • t3: 9.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.4 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
32 mm
d4 [mm]:
M6
Article-No.:
24670.1232
CAD
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 32 mm
  • d4: M6
  • d7: 14 mm
  • h3: 10 mm
  • h4: 20 mm
  • t3: 12 mm
  • Operating temperature range max.: 110 °C
  • Weight: 13 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
40 mm
d4 [mm]:
M8
Article-No.:
24670.1240
CAD
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 40 mm
  • d4: M8
  • d7: 18 mm
  • h3: 13 mm
  • h4: 25 mm
  • t3: 14 mm
  • Operating temperature range max.: 110 °C
  • Weight: 20 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
50 mm
d4 [mm]:
M10
Article-No.:
24670.1250
CAD
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 50 mm
  • d4: M10
  • d7: 22 mm
  • h3: 17 mm
  • h4: 32 mm
  • t3: 18 mm
  • Operating temperature range max.: 110 °C
  • Weight: 40 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
63 mm
d4 [mm]:
M12
Article-No.:
24670.1263
CAD
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 63 mm
  • d4: M12
  • d7: 26 mm
  • h3: 21 mm
  • h4: 40 mm
  • t3: 22 mm
  • Operating temperature range max.: 110 °C
  • Weight: 83 g
show article view
Star Grips
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
80 mm
d4 [mm]:
M16
Article-No.:
24670.1280
CAD
Documents
Star Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 80 mm
  • d4: M16
  • d7: 35 mm
  • h3: 25 mm
  • h4: 50 mm
  • t3: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 161 g
show article view
Star Grips

Material

Bushing

  • Brass
  • Steel, zinc-plated by galvanization
  • Stainless steel A2

Handle

  • Thermosetting plastic PF 31, black similar to RAL 9005
Title
Category
Type
Direct download
Download basket
Datasheet EH 24670. Star Grips – DIN 6336 plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.