Retaining Latches wing grip, one-sided

EH 24101.

To be used for door locking, drawers and as handling aid etc.

The retaining catch is indexing 4 x 90°.

Your selection resulted in 12 hits

Version
picture
Colour
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with mounting flange
picture:
1
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
40 mm
Article-No.:
24101.0201
CAD
Documents
Retaining Latches
  • with mounting flange – picture 1, silver
  • d1: 17 mm
  • l1: 40 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 75 g
show article view
Retaining Latches
Version:
with mounting flange
picture:
1
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0204
CAD
Documents
Retaining Latches
  • with mounting flange – picture 1, silver
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 83 g
show article view
Retaining Latches
Version:
with mounting flange
picture:
1
Colour:
black
d1 [mm]:
17 mm
l1 [mm]:
40 mm
Article-No.:
24101.0202
CAD
Documents
Retaining Latches
  • with mounting flange – picture 1, black
  • d1: 17 mm
  • l1: 40 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 75 g
show article view
Retaining Latches
Version:
with mounting flange
picture:
1
Colour:
black
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0203
CAD
Documents
Retaining Latches
  • with mounting flange – picture 1, black
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 83 g
show article view
Retaining Latches
Version:
with female thread
picture:
2
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
40 mm
Article-No.:
24101.0231
CAD
Documents
Retaining Latches
  • with female thread – picture 2, silver
  • d1: 17 mm
  • l1: 40 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 57 g
show article view
Retaining Latches
Version:
with female thread
picture:
2
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0234
CAD
Documents
Retaining Latches
  • with female thread – picture 2, silver
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 65 g
show article view
Retaining Latches
Version:
with female thread
picture:
2
Colour:
black
d1 [mm]:
17 mm
l1 [mm]:
40 mm
Article-No.:
24101.0232
CAD
Documents
Retaining Latches
  • with female thread – picture 2, black
  • d1: 17 mm
  • l1: 40 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 57 g
show article view
Retaining Latches
Version:
with female thread
picture:
2
Colour:
black
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0233
CAD
Documents
Retaining Latches
  • with female thread – picture 2, black
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 65 g
show article view
Retaining Latches
Version:
with male thread
picture:
3
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
40 mm
Article-No.:
24101.0261
CAD
Documents
Retaining Latches
  • with male thread – picture 3, silver
  • d1: 17 mm
  • l1: 40 mm
  • b1: 10 mm
  • d2: 19 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 69 g
show article view
Retaining Latches
Version:
with male thread
picture:
3
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0264
CAD
Documents
Retaining Latches
  • with male thread – picture 3, silver
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • d2: 19 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 76 g
show article view
Retaining Latches
Version:
with male thread
picture:
3
Colour:
black
d1 [mm]:
17 mm
l1 [mm]:
40 mm
Article-No.:
24101.0262
CAD
Documents
Retaining Latches
  • with male thread – picture 3, black
  • d1: 17 mm
  • l1: 40 mm
  • b1: 10 mm
  • d2: 19 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 69 g
show article view
Retaining Latches
Version:
with male thread
picture:
3
Colour:
black
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0263
CAD
Documents
Retaining Latches
  • with male thread – picture 3, black
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • d2: 19 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 76 g
show article view
Retaining Latches

Material

Flange

  • Zinc die-cast, plastic coated, black

Lever

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Inner parts

  • Zinc die-cast
  • Steel
  • plastic
Title
Category
Type
Direct download
Download basket
Datasheet EH 24101. Retaining Latches – wing grip, one-sided
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.