Self-Aligning Pads self-resetting

EH 22731.

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.

By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.

Your selection resulted in 33 hits

Version
picture
Material
d1 [mm]
d2 [mm]
Load capacity for static load max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
for locating hole, flat-faced ball, bearing surface plain
picture:
3
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
12 mm
d2 [mm]:
M3
Load capacity for static load max. [kN]:
10 kN
Article-No.:
22731.0412
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface plain – picture 3, Heat-treated steel
  • d1 n6: 12 mm
  • d2: M3
  • d3: 7.2 mm
  • l1: 17 mm
  • l3 max.: 3.2 mm
  • Ball diameter: 10 mm
  • Location hole Ø H7: 12 mm
  • Location hole Depth min.: 12 mm
  • Load capacity for static load1) max.: 10 kN
  • Tightening torque max.: 1.3 Nm
  • Weight: 13 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface plain
picture:
3
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
18 mm
d2 [mm]:
M4
Load capacity for static load max. [kN]:
25 kN
Article-No.:
22731.0418
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface plain – picture 3, Heat-treated steel
  • d1 n6: 18 mm
  • d2: M4
  • d3: 10.5 mm
  • l1: 23 mm
  • l3 max.: 4 mm
  • Ball diameter: 16 mm
  • Location hole Ø H7: 18 mm
  • Location hole Depth min.: 14 mm
  • Load capacity for static load1) max.: 25 kN
  • Tightening torque max.: 2.9 Nm
  • Weight: 40 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface plain
picture:
3
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
28 mm
d2 [mm]:
M5
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22731.0428
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface plain – picture 3, Heat-treated steel
  • d1 n6: 28 mm
  • d2: M5
  • d3: 20 mm
  • l1: 34 mm
  • l3 max.: 6 mm
  • Ball diameter: 25 mm
  • Location hole Ø H7: 28 mm
  • Location hole Depth min.: 22 mm
  • Load capacity for static load1) max.: 90 kN
  • Tightening torque max.: 6 Nm
  • Weight: 151 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface plain
picture:
3
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
12 mm
d2 [mm]:
M3
Load capacity for static load max. [kN]:
10 kN
Article-No.:
22731.0452
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface plain – picture 3, Stainless steel
  • d1 n6: 12 mm
  • d2: M3
  • d3: 7.2 mm
  • l1: 17 mm
  • l3 max.: 3.2 mm
  • Ball diameter: 10 mm
  • Location hole Ø H7: 12 mm
  • Location hole Depth min.: 12 mm
  • Load capacity for static load1) max.: 10 kN
  • Tightening torque max.: 1.3 Nm
  • Weight: 13 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface plain
picture:
3
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
18 mm
d2 [mm]:
M4
Load capacity for static load max. [kN]:
25 kN
Article-No.:
22731.0458
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface plain – picture 3, Stainless steel
  • d1 n6: 18 mm
  • d2: M4
  • d3: 10.5 mm
  • l1: 23 mm
  • l3 max.: 4 mm
  • Ball diameter: 16 mm
  • Location hole Ø H7: 18 mm
  • Location hole Depth min.: 14 mm
  • Load capacity for static load1) max.: 25 kN
  • Tightening torque max.: 2.9 Nm
  • Weight: 40 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface plain
picture:
3
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
28 mm
d2 [mm]:
M5
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22731.0468
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface plain – picture 3, Stainless steel
  • d1 n6: 28 mm
  • d2: M5
  • d3: 20 mm
  • l1: 34 mm
  • l3 max.: 6 mm
  • Ball diameter: 25 mm
  • Location hole Ø H7: 28 mm
  • Location hole Depth min.: 22 mm
  • Load capacity for static load1) max.: 90 kN
  • Tightening torque max.: 6 Nm
  • Weight: 151 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface ribbed
picture:
4
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
12 mm
d2 [mm]:
M3
Load capacity for static load max. [kN]:
10 kN
Article-No.:
22731.0712
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface ribbed – picture 4, Heat-treated steel
  • d1 n6: 12 mm
  • d2: M3
  • d3: 7.2 mm
  • l1: 17 mm
  • l3 max.: 3.2 mm
  • Ball diameter: 10 mm
  • Location hole Ø H7: 12 mm
  • Location hole Depth min.: 12 mm
  • Load capacity for static load1) max.: 10 kN
  • Tightening torque max.: 1.3 Nm
  • Weight: 13 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface ribbed
picture:
4
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
18 mm
d2 [mm]:
M4
Load capacity for static load max. [kN]:
25 kN
Article-No.:
22731.0718
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface ribbed – picture 4, Heat-treated steel
  • d1 n6: 18 mm
  • d2: M4
  • d3: 10.5 mm
  • l1: 23 mm
  • l3 max.: 4 mm
  • Ball diameter: 16 mm
  • Location hole Ø H7: 18 mm
  • Location hole Depth min.: 14 mm
  • Load capacity for static load1) max.: 25 kN
  • Tightening torque max.: 2.9 Nm
  • Weight: 40 g
show article view
Self-Aligning Pads
Version:
for locating hole, flat-faced ball, bearing surface ribbed
picture:
4
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
28 mm
d2 [mm]:
M5
Load capacity for static load max. [kN]:
90 kN
Article-No.:
22731.0728
CAD
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface ribbed – picture 4, Heat-treated steel
  • d1 n6: 28 mm
  • d2: M5
  • d3: 20 mm
  • l1: 34 mm
  • l3 max.: 6 mm
  • Ball diameter: 25 mm
  • Location hole Ø H7: 28 mm
  • Location hole Depth min.: 22 mm
  • Load capacity for static load1) max.: 90 kN
  • Tightening torque max.: 6 Nm
  • Weight: 150 g
show article view
Self-Aligning Pads

Material

Spring element

  • Thermoplastic PUR

Ball

  • Ball-bearing steel, hardened, bright
  • Stainless steel 1.3541, nickel-plated

Body

  • Heat-treated steel, tempered, phosphated
  • Stainless steel 1.4057, heat-treated

Notes

Ball protected against rotating.

Loading capacity valid for steel and stainless steel designs.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22731. Self-Aligning Pads – self-resetting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Self-Aligning Pads
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.