22880.0424 - Distance Bushings
for Expander® sealing plugs with elongated pull-anchor

To be used for Expander® sealing plugs with elongated pull-anchor.

This article 22880.0424 - Distance Bushings for Expander® sealing plugs with elongated pull-anchor / (d1: 4 mm) is one variant of the article group Distance Bushings for Expander® sealing plugs with elongated pull-anchor (EH 22880.)

d1 [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
4 mm
Article-No.:
22880.0424
Documents
Distance Bushings
  • d1: 4 mm
  • d2: 2.7 mm
  • Weight: 1.4 g
Distance Bushings

Material

Body

  • Case-hardened steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 22880.0424
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.