Distance Bushings for Expander® sealing plugs with elongated pull-anchor

EH 22880.

To be used for Expander® sealing plugs with elongated pull-anchor.

Your selection resulted in 7 hits

d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
4 mm
Article-No.:
22880.0424
CAD
Documents
Distance Bushings
  • d1: 4 mm
  • d2: 2.7 mm
  • Weight: 1.4 g
show article view
Distance Bushings
d1 [mm]:
5 mm
Article-No.:
22880.0425
CAD
Documents
Distance Bushings
  • d1: 5 mm
  • d2: 3.2 mm
  • Weight: 2.5 g
show article view
Distance Bushings
d1 [mm]:
6 mm
Article-No.:
22880.0426
CAD
Documents
Distance Bushings
  • d1: 6 mm
  • d2: 3.7 mm
  • Weight: 3.8 g
show article view
Distance Bushings
d1 [mm]:
7 mm
Article-No.:
22880.0427
CAD
Documents
Distance Bushings
  • d1: 7 mm
  • d2: 4.6 mm
  • Weight: 4.8 g
show article view
Distance Bushings
d1 [mm]:
8 mm
Article-No.:
22880.0428
CAD
Documents
Distance Bushings
  • d1: 8 mm
  • d2: 4.8 mm
  • Weight: 7.2 g
show article view
Distance Bushings
d1 [mm]:
9 mm
Article-No.:
22880.0429
CAD
Documents
Distance Bushings
  • d1: 9 mm
  • d2: 5.2 mm
  • Weight: 9.6 g
show article view
Distance Bushings
d1 [mm]:
10 mm
Article-No.:
22880.0430
CAD
Documents
Distance Bushings
  • d1: 10 mm
  • d2: 5.6 mm
  • Weight: 12 g
show article view
Distance Bushings

Material

Body

  • Case-hardened steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22880. Distance Bushings – for Expander sealing plugs with elongated pull-anchor
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.