Product filter
Your selection resulted in 36 hits
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 2.2 lb
More details
Pin: Steel/Light spring load
d1 : 1/4 in
d2 : 0.118 in
Spring load F max.1) : ~ 2.2 lb
l1 -0.03: 0.295 in
l2 ±0.02: 0.145 in
Stroke s: 0.008 in
Location hole D H8: 0.25 in
x2) : 0.051 in
Operating temperature range max.: 212 °F
Weight: 0.02 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 4.4 lb
More details
Pin: Steel/Standard spring load
d1 : 1/4 in
d2 : 0.118 in
Spring load F max.1) : ~ 4.4 lb
l1 -0.03: 0.295 in
l2 ±0.02: 0.145 in
Stroke s: 0.008 in
Location hole D H8: 0.25 in
x2) : 0.051 in
Operating temperature range max.: 212 °F
Weight: 0.02 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 6.7 lb
More details
Pin: Steel/Light spring load
d1 : 7/16 in
d2 : 0.197 in
Spring load F max.1) : ~ 6.7 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.287 in
Stroke s: 0.016 in
Location hole D H8: 0.438 in
x2) : 0.083 in
Operating temperature range max.: 212 °F
Weight: 0.092 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 13.5 lb
More details
Pin: Steel/Standard spring load
d1 : 7/16 in
d2 : 0.197 in
Spring load F max.1) : ~ 13.5 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.287 in
Stroke s: 0.016 in
Location hole D H8: 0.438 in
x2) : 0.083 in
Operating temperature range max.: 212 °F
Weight: 0.092 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 20 lb
More details
Pin: Steel/Heavy spring load
d1 : 7/16 in
d2 : 0.197 in
Spring load F max.1) : ~ 20 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.287 in
Stroke s: 0.016 in
Location hole D H8: 0.438 in
x2) : 0.083 in
Operating temperature range max.: 212 °F
Weight: 0.092 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 4.4 lb
More details
Pin: Steel/Light spring load
d1 : 7/16 in
d2 : 0.236 in
Spring load F max.1) : ~ 4.4 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.406 in
Stroke s: 0.02 in
Location hole D H8: 0.438 in
x2) : 0.098 in
Operating temperature range max.: 212 °F
Weight: 0.12 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 6.7 lb
More details
Pin: Steel/Standard spring load
d1 : 7/16 in
d2 : 0.236 in
Spring load F max.1) : ~ 6.7 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.406 in
Stroke s: 0.02 in
Location hole D H8: 0.438 in
x2) : 0.098 in
Operating temperature range max.: 212 °F
Weight: 0.12 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 13.5 lb
More details
Pin: Steel/Heavy spring load
d1 : 7/16 in
d2 : 0.236 in
Spring load F max.1) : ~ 13.5 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.406 in
Stroke s: 0.02 in
Location hole D H8: 0.438 in
x2) : 0.098 in
Operating temperature range max.: 212 °F
Weight: 0.121 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 11.1 lb
More details
Pin: Steel/Standard spring load
d1 : 1/2 in
d2 : 0.315 in
Spring load F max.1) : ~ 11.1 lb
l1 -0.03: 0.553 in
l2 ±0.02: 0.515 in
Stroke s: 0.024 in
Location hole D H8: 0.5 in
x2) : 0.134 in
Operating temperature range max.: 212 °F
Weight: 0.26 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 22.2 lb
More details
Pin: Steel/Heavy spring load
d1 : 1/2 in
d2 : 0.315 in
Spring load F max.1) : ~ 22.2 lb
l1 -0.03: 0.553 in
l2 ±0.02: 0.515 in
Stroke s: 0.024 in
Location hole D H8: 0.5 in
x2) : 0.134 in
Operating temperature range max.: 212 °F
Weight: 0.262 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 18 lb
More details
Pin: Steel/Standard spring load
d1 : 5/8 in
d2 : 0.394 in
Spring load F max.1) : ~ 18 lb
l1 -0.03: 0.675 in
l2 ±0.02: 0.678 in
Stroke s: 0.031 in
Location hole D H8: 0.625 in
x2) : 0.166 in
Operating temperature range max.: 212 °F
Weight: 0.534 oz
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [lb]:
~ 36 lb
More details
Pin: Steel/Heavy spring load
d1 : 5/8 in
d2 : 0.394 in
Spring load F max.1) : ~ 36 lb
l1 -0.03: 0.675 in
l2 ±0.02: 0.678 in
Stroke s: 0.031 in
Location hole D H8: 0.625 in
x2) : 0.166 in
Operating temperature range max.: 212 °F
Weight: 0.54 oz
show article view
Spring load F max.1) ~ [lb]:
~ 2.2 lb
More details
Pin: Stainless steel/Light spring load
d1 : 1/4 in
d2 : 0.118 in
Spring load F max.1) : ~ 2.2 lb
l1 -0.03: 0.295 in
l2 ±0.02: 0.145 in
Stroke s: 0.008 in
Location hole D H8: 0.25 in
x2) : 0.051 in
Operating temperature range max.: 212 °F
Weight: 0.022 oz
show article view
Spring load F max.1) ~ [lb]:
~ 4.4 lb
More details
Pin: Stainless steel/Standard spring load
d1 : 1/4 in
d2 : 0.118 in
Spring load F max.1) : ~ 4.4 lb
l1 -0.03: 0.295 in
l2 ±0.02: 0.145 in
Stroke s: 0.008 in
Location hole D H8: 0.25 in
x2) : 0.051 in
Operating temperature range max.: 212 °F
Weight: 0.021 oz
show article view
Spring load F max.1) ~ [lb]:
~ 6.7 lb
More details
Pin: Stainless steel/Light spring load
d1 : 7/16 in
d2 : 0.197 in
Spring load F max.1) : ~ 6.7 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.287 in
Stroke s: 0.016 in
Location hole D H8: 0.438 in
x2) : 0.083 in
Operating temperature range max.: 212 °F
Weight: 0.093 oz
show article view
Spring load F max.1) ~ [lb]:
~ 13.5 lb
More details
Pin: Stainless steel/Standard spring load
d1 : 7/16 in
d2 : 0.197 in
Spring load F max.1) : ~ 13.5 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.287 in
Stroke s: 0.016 in
Location hole D H8: 0.438 in
x2) : 0.083 in
Operating temperature range max.: 212 °F
Weight: 0.093 oz
show article view
Spring load F max.1) ~ [lb]:
~ 20 lb
More details
Pin: Stainless steel/Heavy spring load
d1 : 7/16 in
d2 : 0.197 in
Spring load F max.1) : ~ 20 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.287 in
Stroke s: 0.016 in
Location hole D H8: 0.438 in
x2) : 0.083 in
Operating temperature range max.: 212 °F
Weight: 0.095 oz
show article view
Spring load F max.1) ~ [lb]:
~ 4.4 lb
More details
Pin: Stainless steel/Light spring load
d1 : 7/16 in
d2 : 0.236 in
Spring load F max.1) : ~ 4.4 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.406 in
Stroke s: 0.02 in
Location hole D H8: 0.438 in
x2) : 0.098 in
Operating temperature range max.: 212 °F
Weight: 0.121 oz
show article view
Spring load F max.1) ~ [lb]:
~ 6.7 lb
More details
Pin: Stainless steel/Standard spring load
d1 : 7/16 in
d2 : 0.236 in
Spring load F max.1) : ~ 6.7 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.406 in
Stroke s: 0.02 in
Location hole D H8: 0.438 in
x2) : 0.098 in
Operating temperature range max.: 212 °F
Weight: 0.121 oz
show article view
Spring load F max.1) ~ [lb]:
~ 13.5 lb
More details
Pin: Stainless steel/Heavy spring load
d1 : 7/16 in
d2 : 0.236 in
Spring load F max.1) : ~ 13.5 lb
l1 -0.03: 0.374 in
l2 ±0.02: 0.406 in
Stroke s: 0.02 in
Location hole D H8: 0.438 in
x2) : 0.098 in
Operating temperature range max.: 212 °F
Weight: 0.122 oz
show article view
Spring load F max.1) ~ [lb]:
~ 11.1 lb
More details
Pin: Stainless steel/Standard spring load
d1 : 1/2 in
d2 : 0.315 in
Spring load F max.1) : ~ 11.1 lb
l1 -0.03: 0.553 in
l2 ±0.02: 0.515 in
Stroke s: 0.024 in
Location hole D H8: 0.5 in
x2) : 0.134 in
Operating temperature range max.: 212 °F
Weight: 0.247 oz
show article view
Spring load F max.1) ~ [lb]:
~ 22.2 lb
More details
Pin: Stainless steel/Heavy spring load
d1 : 1/2 in
d2 : 0.315 in
Spring load F max.1) : ~ 22.2 lb
l1 -0.03: 0.553 in
l2 ±0.02: 0.515 in
Stroke s: 0.024 in
Location hole D H8: 0.5 in
x2) : 0.134 in
Operating temperature range max.: 212 °F
Weight: 0.263 oz
show article view
Spring load F max.1) ~ [lb]:
~ 18 lb
More details
Pin: Stainless steel/Standard spring load
d1 : 5/8 in
d2 : 0.394 in
Spring load F max.1) : ~ 18 lb
l1 -0.03: 0.675 in
l2 ±0.02: 0.678 in
Stroke s: 0.031 in
Location hole D H8: 0.625 in
x2) : 0.166 in
Operating temperature range max.: 212 °F
Weight: 0.543 oz
show article view
Spring load F max.1) ~ [lb]:
~ 36 lb
More details
Pin: Stainless steel/Heavy spring load
d1 : 5/8 in
d2 : 0.394 in
Spring load F max.1) : ~ 36 lb
l1 -0.03: 0.675 in
l2 ±0.02: 0.678 in
Stroke s: 0.031 in
Location hole D H8: 0.625 in
x2) : 0.166 in
Operating temperature range max.: 212 °F
Weight: 0.546 oz
show article view
Material
Body
Spring
Pin
Steel, case-hardened, blackened
Stainless steel
Thermoplastic POM, white
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 6 mm
assembly tool
d1 : 6 mm
Weight: 19 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 10 mm
assembly tool
d1 : 10 mm
Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 12 mm
assembly tool
d1 : 12 mm
Weight: 86 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 16 mm
assembly tool
d1 : 16 mm
Weight: 105 g
Characteristic
Version light spring load = blue spring
Version standard spring load = red spring
Version heavy spring load = green spring
Assembly
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2 /2,
then x = d2 /2 - s
or
y smaller than l2 - d2 /2,
then x = d2 /2 - s - [(l2 - d2 /2 - y) * 0,123]
Datasheet EH 2B150. Lateral Plungers – with plastic spring and pin - INCH
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.