Mounting Blocks for index bolts and index plungers, die-cast

EH 22110.

Assembly support and extended application for index bolts and index plungers. Can also be used for locating the locating bushings and positioning bushings EH 22110..

Your selection resulted in 9 hits

Material
Version
d1 [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M8 x 1 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0408
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M8 x 1 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 8.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 39 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M8
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0508
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M8
  • d2: 4.3 mm
  • d3: M4
  • d4: 8.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 6 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 40 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M10 x 1 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0410
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M10 x 1 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 10.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 36 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M10
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0510
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M10
  • d2: 4.3 mm
  • d3: M4
  • d4: 10.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 6 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 2 mm
  • Operating temperature range max.: 100 °C
  • Weight: 38 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M12 x 1,5 mm
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0412
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M12 x 1,5 mm
  • d2: 4.3 mm
  • d3: M4
  • d4: 12.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 11.5 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 41 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M12
l1 [mm]:
35 mm
l2 [mm]:
26 mm
Article-No.:
22110.0512
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M12
  • d2: 4.3 mm
  • d3: M4
  • d4: 12.2 mm
  • k: 25 mm
  • l1: 35 mm
  • l2: 26 mm
  • l3: 6 mm
  • l4: 14 mm
  • s: 12 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 36 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M16 x 1,5 mm
l1 [mm]:
47 mm
l2 [mm]:
34 mm
Article-No.:
22110.0416
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M16 x 1,5 mm
  • d2: 5.3 mm
  • d3: M5
  • d4: 16.2 mm
  • k: 35 mm
  • l1: 47 mm
  • l2: 34 mm
  • l3: 15.5 mm
  • l4: 18 mm
  • s: 14 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 77 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M16
l1 [mm]:
47 mm
l2 [mm]:
34 mm
Article-No.:
22110.0516
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M16
  • d2: 5.3 mm
  • d3: M5
  • d4: 16.2 mm
  • k: 35 mm
  • l1: 47 mm
  • l2: 34 mm
  • l3: 10 mm
  • l4: 18 mm
  • s: 14 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 78 g
show article view
Mounting Blocks
Material:
Zinc die-cast
Version:
mounting hole vertical to index bolt and index plunger
d1 [mm]:
M20 x 1,5 mm
l1 [mm]:
47 mm
l2 [mm]:
34 mm
Article-No.:
22110.0420
CAD
Documents
Mounting Blocks
  • mounting hole vertical to index bolt and index plunger
  • d1: M20 x 1,5 mm
  • d2: 5.3 mm
  • d3: M5
  • d4: 20.2 mm
  • k: 35 mm
  • l1: 47 mm
  • l2: 34 mm
  • l3: 15.5 mm
  • l4: 18 mm
  • s: 14 mm
  • t: 3 mm
  • Operating temperature range max.: 100 °C
  • Weight: 68 g
show article view
Mounting Blocks

Material

Grub Screw

  • Steel, blackened, with brass pad

Body

  • Zinc die-cast, plastic coated, black

Assembly

The countersink (t / d4) in the thread d1 is one-sided. 

Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Mounting Blocks – for index bolts and index plungers, die-cast
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.