25150.0533 - Rubber Endstop Buffers
parabolic

To be used as an elastic end-stop.

Due to the parabolic form the absorption is first soft and raises progressively.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.0533 - Rubber Endstop Buffers parabolic / with female thread (d1 ±1.5: 30 mm, l1 ±1.5: 36 mm) is one variant of the article group Rubber Endstop Buffers parabolic (EH 25150.)

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
l2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
36 mm
d2 [mm]:
M8
l2 [mm]:
-
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0533
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 36 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Average spring range: ~ 26.6 N/mm
  • Load capacity max.: 200 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet 25150.0533
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.