Rubber Endstop Buffers parabolic

EH 25150.

To be used as an elastic end-stop.

Due to the parabolic form the absorption is first soft and raises progressively.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 12 hits

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
l2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
24 mm
d2 [mm]:
M6
l2 [mm]:
-
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0522
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 24 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Average spring range: ~ 16.6 N/mm
  • Load capacity max.: 100 N
  • Spring range: ~ 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 8.5 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
l2 [mm]:
-
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0532
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Average spring range: ~ 24 N/mm
  • Load capacity max.: 150 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
36 mm
d2 [mm]:
M8
l2 [mm]:
-
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0533
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 36 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Average spring range: ~ 26.6 N/mm
  • Load capacity max.: 200 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
35 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
l2 [mm]:
-
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0537
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 35 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Average spring range: ~ 65 N/mm
  • Load capacity max.: 650 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
61 mm
d2 [mm]:
M8
l2 [mm]:
-
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0552
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 61 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Average spring range: ~ 50 N/mm
  • Load capacity max.: 750 N
  • Spring range: ~ 15 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 110 g
show article view
Rubber Endstop Buffers
Version:
with female thread
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
68 mm
d2 [mm]:
M10
l2 [mm]:
-
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0553
CAD
Documents
Rubber Endstop Buffers
  • with female thread – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 68 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Average spring range: ~ 50 N/mm
  • Load capacity max.: 850 N
  • Spring range: ~ 17 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 120 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
24 mm
d2 [mm]:
M6
l2 [mm]:
18 mm
t ~ [mm]:
-
Article-No.:
25150.0622
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 24 mm
  • d2: M6
  • l2: 18 mm
  • s: 2 mm
  • Average spring range: ~ 16.6 N/mm
  • Load capacity max.: 100 N
  • Spring range: ~ 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 11 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
l2 [mm]:
18 mm
t ~ [mm]:
-
Article-No.:
25150.0632
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • l2: 18 mm
  • s: 2 mm
  • Average spring range: ~ 24 N/mm
  • Load capacity max.: 150 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 29 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
36 mm
d2 [mm]:
M8
l2 [mm]:
20 mm
t ~ [mm]:
-
Article-No.:
25150.0633
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 36 mm
  • d2: M8
  • l2: 20 mm
  • s: 2 mm
  • Average spring range: ~ 26.6 N/mm
  • Load capacity max.: 200 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 33 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
d1 ±1.5 [mm]:
35 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
l2 [mm]:
23 mm
t ~ [mm]:
-
Article-No.:
25150.0637
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2
  • d1 ±1.5: 35 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • l2: 23 mm
  • s: 2 mm
  • Average spring range: ~ 65 N/mm
  • Load capacity max.: 650 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 45 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
61 mm
d2 [mm]:
M8
l2 [mm]:
28 mm
t ~ [mm]:
-
Article-No.:
25150.0652
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 61 mm
  • d2: M8
  • l2: 28 mm
  • s: 2 mm
  • Average spring range: ~ 50 N/mm
  • Load capacity max.: 750 N
  • Spring range: ~ 15 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 114 g
show article view
Rubber Endstop Buffers
Version:
with screw
picture:
2
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
68 mm
d2 [mm]:
M10
l2 [mm]:
28 mm
t ~ [mm]:
-
Article-No.:
25150.0653
CAD
Documents
Rubber Endstop Buffers
  • with screw – picture 2
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 68 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • Average spring range: ~ 50 N/mm
  • Load capacity max.: 850 N
  • Spring range: ~ 17 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 136 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – parabolic
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.