Consoles

EH 1510.100 - EH 1610.100

Your selection resulted in 2 hits

System
b [mm]
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
b [mm]:
78 mm
d1 [mm]:
12 mm
d2 [mm]:
M12
Article-No.:
1510.100
CAD
Documents
Consoles
  • System: L12
  • b: 78 mm
  • d1: 12 mm
  • d2: M12
  • Weight: 8177 g
show article view
Consoles
System:
L16
b [mm]:
98 mm
d1 [mm]:
16 mm
d2 [mm]:
M16
Article-No.:
1610.100
CAD
Documents
Consoles
  • System: L16
  • b: 98 mm
  • d1: 16 mm
  • d2: M16
  • Weight: 14597 g
show article view
Consoles

Material

  • Grey cast iron, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet EH 1510.100 - EH 1610.100 Consoles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.