Product filter
Your selection resulted in 9 hits
T-slot size machine b h6 [mm]:
10 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 10 mm
d1 : 30 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 28 g
show article view
T-slot size machine b h6 [mm]:
12 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 12 mm
d1 : 30 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 30 g
show article view
T-slot size machine b h6 [mm]:
14 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 14 mm
d1 : 30 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 33 g
show article view
T-slot size machine b h6 [mm]:
16 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 16 mm
d1 : 30 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 36 g
show article view
T-slot size machine b h6 [mm]:
18 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 18 mm
d1 : 30 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 45 g
show article view
T-slot size machine b h6 [mm]:
20 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 20 mm
d1 : 36 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 45 g
show article view
T-slot size machine b h6 [mm]:
22 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 22 mm
d1 : 40 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 54 g
show article view
T-slot size machine b h6 [mm]:
28 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 28 mm
d1 : 42 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 65 g
show article view
T-slot size machine b h6 [mm]:
36 mm
For screws ISO 4762 (picture 1) [mm]:
1
2
For screws ISO 4762 (picture 2) [mm]:
1
2
More details
T-slot size machine b h6: 36 mm
d1 : 48 mm
For screws ISO 4762 (picture 1): M6
For screws ISO 4762 (picture 2): M8
Weight: 86 g
show article view
Material
Steel, case-hardened, blackened, ground
Datasheet EH 23110. Fixed Slot Tenons – with cylindrical fastening
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.