23210.0880 - Supporting Plates

Various seating elements (e.g. pins EH 22690. or self-aligning pads EH 22730., EH 22731. and EH 22740.) can be mounted on the supporting plates.

The supporting plate can be moved flexibly between two threads or T-slots.

Suitable for clamping devices M 20 - M 24.

This article 23210.0880 - Supporting Plates / (d: M24, s -0.01: 30 mm) is one variant of the article group Supporting Plates (EH 23210.)

d [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
b1 [mm]
b2 [mm]
b3 [mm]
s - -0.01 [mm]
Article-No.
Documents
Price [$]
Available
d [mm]:
M24
l1 [mm]:
220 mm
l2 [mm]:
188 mm
l3 [mm]:
35 mm
l4 [mm]:
100 mm
b1 [mm]:
70 mm
b2 [mm]:
100 mm
b3 [mm]:
25 mm
s -0.01 [mm]:
30 mm
Article-No.:
23210.0880
Documents
Supporting Plates
  • d: M24
  • l1: 220 mm
  • l2: 188 mm
  • l3: 35 mm
  • l4: 100 mm
  • b1: 70 mm
  • b2: 100 mm
  • b3: 25 mm
  • s -0.01: 30 mm
  • Weight: 4 kg
Supporting Plates

Material

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 23210.0880
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.