Supporting Plates

EH 23210.

Various seating elements (e.g. pins EH 22690. or self-aligning pads EH 22730., EH 22731. and EH 22740.) can be mounted on the supporting plates.

The supporting plate can be moved flexibly between two threads or T-slots.

Suitable for clamping devices M 20 - M 24.

Your selection resulted in 2 hits

d [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
b1 [mm]
b2 [mm]
b3 [mm]
s -0.01 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d [mm]:
M20
l1 [mm]:
180 mm
l2 [mm]:
150 mm
l3 [mm]:
30 mm
l4 [mm]:
80 mm
b1 [mm]:
60 mm
b2 [mm]:
90 mm
b3 [mm]:
21 mm
s -0.01 [mm]:
30 mm
Article-No.:
23210.0870
CAD
Documents
Supporting Plates
  • d: M20
  • l1: 180 mm
  • l2: 150 mm
  • l3: 30 mm
  • l4: 80 mm
  • b1: 60 mm
  • b2: 90 mm
  • b3: 21 mm
  • s -0.01: 30 mm
  • Weight: 3 kg
show article view
Supporting Plates
d [mm]:
M24
l1 [mm]:
220 mm
l2 [mm]:
188 mm
l3 [mm]:
35 mm
l4 [mm]:
100 mm
b1 [mm]:
70 mm
b2 [mm]:
100 mm
b3 [mm]:
25 mm
s -0.01 [mm]:
30 mm
Article-No.:
23210.0880
CAD
Documents
Supporting Plates
  • d: M24
  • l1: 220 mm
  • l2: 188 mm
  • l3: 35 mm
  • l4: 100 mm
  • b1: 70 mm
  • b2: 100 mm
  • b3: 25 mm
  • s -0.01: 30 mm
  • Weight: 4 kg
show article view
Supporting Plates

Material

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23210. Supporting Plates
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.