T-Bolts DIN 787

EH 23030.

T-bolts when combined with DIN 6330 fixture nuts (EH 23070.) and DIN 6340 plain washers (EH 23060.) become complete clamping bolts.

These T-bolts are characterised by the rolled thread.

Your selection resulted in 66 hits

Version
T-slot size [mm]
d [mm]
l [mm]
e [mm]
k [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
quality 10.9
T-slot size [mm]:
6 mm
d [mm]:
M6
l [mm]:
25 mm
e [mm]:
10 mm
k [mm]:
4 mm
Article-No.:
23030.0061
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 6 mm
  • d: M6
  • l: 25 mm
  • a: 5.6 mm
  • b: 15 mm
  • e: 10 mm
  • k: 4 mm
  • Weight: 7.7 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
6 mm
d [mm]:
M6
l [mm]:
40 mm
e [mm]:
10 mm
k [mm]:
4 mm
Article-No.:
23030.0062
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 6 mm
  • d: M6
  • l: 40 mm
  • a: 5.6 mm
  • b: 28 mm
  • e: 10 mm
  • k: 4 mm
  • Weight: 10 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
6 mm
d [mm]:
M6
l [mm]:
63 mm
e [mm]:
10 mm
k [mm]:
4 mm
Article-No.:
23030.0063
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 6 mm
  • d: M6
  • l: 63 mm
  • a: 5.6 mm
  • b: 40 mm
  • e: 10 mm
  • k: 4 mm
  • Weight: 14 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
8 mm
d [mm]:
M8
l [mm]:
32 mm
e [mm]:
13 mm
k [mm]:
6 mm
Article-No.:
23030.0081
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 8 mm
  • d: M8
  • l: 32 mm
  • a: 7.6 mm
  • b: 22 mm
  • e: 13 mm
  • k: 6 mm
  • Weight: 19 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
8 mm
d [mm]:
M8
l [mm]:
50 mm
e [mm]:
13 mm
k [mm]:
6 mm
Article-No.:
23030.0082
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 8 mm
  • d: M8
  • l: 50 mm
  • a: 7.6 mm
  • b: 35 mm
  • e: 13 mm
  • k: 6 mm
  • Weight: 25 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
8 mm
d [mm]:
M8
l [mm]:
80 mm
e [mm]:
13 mm
k [mm]:
6 mm
Article-No.:
23030.0083
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 8 mm
  • d: M8
  • l: 80 mm
  • a: 7.6 mm
  • b: 50 mm
  • e: 13 mm
  • k: 6 mm
  • Weight: 34 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
10 mm
d [mm]:
M10
l [mm]:
40 mm
e [mm]:
15 mm
k [mm]:
6 mm
Article-No.:
23030.0101
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 10 mm
  • d: M10
  • l: 40 mm
  • a: 9.6 mm
  • b: 30 mm
  • e: 15 mm
  • k: 6 mm
  • Weight: 33 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
10 mm
d [mm]:
M10
l [mm]:
63 mm
e [mm]:
15 mm
k [mm]:
6 mm
Article-No.:
23030.0102
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 10 mm
  • d: M10
  • l: 63 mm
  • a: 9.6 mm
  • b: 45 mm
  • e: 15 mm
  • k: 6 mm
  • Weight: 44 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
10 mm
d [mm]:
M10
l [mm]:
100 mm
e [mm]:
15 mm
k [mm]:
6 mm
Article-No.:
23030.0103
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 10 mm
  • d: M10
  • l: 100 mm
  • a: 9.6 mm
  • b: 60 mm
  • e: 15 mm
  • k: 6 mm
  • Weight: 61 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
12 mm
d [mm]:
M12
l [mm]:
50 mm
e [mm]:
18 mm
k [mm]:
7 mm
Article-No.:
23030.0121
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 12 mm
  • d: M12
  • l: 50 mm
  • a: 11.6 mm
  • b: 35 mm
  • e: 18 mm
  • k: 7 mm
  • Weight: 54 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
12 mm
d [mm]:
M12
l [mm]:
63 mm
e [mm]:
18 mm
k [mm]:
7 mm
Article-No.:
23030.0125 1)
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 12 mm
  • d: M12
  • l: 63 mm
  • a: 11.6 mm
  • b: 40 mm
  • e: 18 mm
  • k: 7 mm
  • Weight: 66 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
12 mm
d [mm]:
M12
l [mm]:
80 mm
e [mm]:
18 mm
k [mm]:
7 mm
Article-No.:
23030.0122
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 12 mm
  • d: M12
  • l: 80 mm
  • a: 11.6 mm
  • b: 55 mm
  • e: 18 mm
  • k: 7 mm
  • Weight: 79 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
12 mm
d [mm]:
M12
l [mm]:
125 mm
e [mm]:
18 mm
k [mm]:
7 mm
Article-No.:
23030.0123
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 12 mm
  • d: M12
  • l: 125 mm
  • a: 11.6 mm
  • b: 75 mm
  • e: 18 mm
  • k: 7 mm
  • Weight: 111 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
12 mm
d [mm]:
M12
l [mm]:
160 mm
e [mm]:
18 mm
k [mm]:
7 mm
Article-No.:
23030.0126
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 12 mm
  • d: M12
  • l: 160 mm
  • a: 11.6 mm
  • b: 100 mm
  • e: 18 mm
  • k: 7 mm
  • Weight: 136 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
12 mm
d [mm]:
M12
l [mm]:
200 mm
e [mm]:
18 mm
k [mm]:
7 mm
Article-No.:
23030.0124
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 12 mm
  • d: M12
  • l: 200 mm
  • a: 11.6 mm
  • b: 120 mm
  • e: 18 mm
  • k: 7 mm
  • Weight: 164 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
14 mm
d [mm]:
M12
l [mm]:
50 mm
e [mm]:
22 mm
k [mm]:
8 mm
Article-No.:
23030.0141
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 14 mm
  • d: M12
  • l: 50 mm
  • a: 13.6 mm
  • b: 35 mm
  • e: 22 mm
  • k: 8 mm
  • Weight: 76 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
14 mm
d [mm]:
M12
l [mm]:
63 mm
e [mm]:
22 mm
k [mm]:
8 mm
Article-No.:
23030.0145 1)
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 14 mm
  • d: M12
  • l: 63 mm
  • a: 13.6 mm
  • b: 45 mm
  • e: 22 mm
  • k: 8 mm
  • Weight: 85 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
14 mm
d [mm]:
M12
l [mm]:
80 mm
e [mm]:
22 mm
k [mm]:
8 mm
Article-No.:
23030.0142
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 14 mm
  • d: M12
  • l: 80 mm
  • a: 13.6 mm
  • b: 55 mm
  • e: 22 mm
  • k: 8 mm
  • Weight: 97 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
14 mm
d [mm]:
M12
l [mm]:
125 mm
e [mm]:
22 mm
k [mm]:
8 mm
Article-No.:
23030.0143
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 14 mm
  • d: M12
  • l: 125 mm
  • a: 13.6 mm
  • b: 75 mm
  • e: 22 mm
  • k: 8 mm
  • Weight: 129 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
14 mm
d [mm]:
M12
l [mm]:
160 mm
e [mm]:
22 mm
k [mm]:
8 mm
Article-No.:
23030.0146
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 14 mm
  • d: M12
  • l: 160 mm
  • a: 13.6 mm
  • b: 100 mm
  • e: 22 mm
  • k: 8 mm
  • Weight: 170 g
show article view
T-Bolts
Version:
quality 10.9
T-slot size [mm]:
14 mm
d [mm]:
M12
l [mm]:
200 mm
e [mm]:
22 mm
k [mm]:
8 mm
Article-No.:
23030.0144
CAD
Documents
T-Bolts
  • quality 10.9
  • T-slot size: 14 mm
  • d: M12
  • l: 200 mm
  • a: 13.6 mm
  • b: 120 mm
  • e: 22 mm
  • k: 8 mm
  • Weight: 182 g
show article view
T-Bolts
Version:
quality 8.8
T-slot size [mm]:
16 mm
d [mm]:
M14
l [mm]:
63 mm
e [mm]:
25 mm
k [mm]:
9 mm
Article-No.:
23030.0150 1)
CAD
Documents
T-Bolts
  • quality 8.8
  • T-slot size: 16 mm
  • d: M14
  • l: 63 mm
  • a: 15.6 mm
  • b: 45 mm
  • e: 25 mm
  • k: 9 mm
  • Weight: 116 g
show article view
T-Bolts
Version:
quality 8.8
T-slot size [mm]:
16 mm
d [mm]:
M14
l [mm]:
100 mm
e [mm]:
25 mm
k [mm]:
9 mm
Article-No.:
23030.0152 1)
CAD
Documents
T-Bolts
  • quality 8.8
  • T-slot size: 16 mm
  • d: M14
  • l: 100 mm
  • a: 15.6 mm
  • b: 65 mm
  • e: 25 mm
  • k: 9 mm
  • Weight: 154 g
show article view
T-Bolts
Version:
quality 8.8
T-slot size [mm]:
16 mm
d [mm]:
M14
l [mm]:
160 mm
e [mm]:
25 mm
k [mm]:
9 mm
Article-No.:
23030.0154 1)
CAD
Documents
T-Bolts
  • quality 8.8
  • T-slot size: 16 mm
  • d: M14
  • l: 160 mm
  • a: 15.6 mm
  • b: 100 mm
  • e: 25 mm
  • k: 9 mm
  • Weight: 213 g
show article view
T-Bolts

Material

  • Heat-treated steel, black, forged, T-slot guidance milled

Notes

Customized design on request.

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 23030. T-Bolts – DIN 787
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.