Support Clamping Bars

EH 1047.800 - EH 1147.800

Your selection resulted in 2 hits

System
b2 [mm]
d1 [mm]
d2 [mm]
l1 [mm]
l3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V40
b2 [mm]:
8.5 mm
d1 [mm]:
10 mm
d2 [mm]:
M8
l1 [mm]:
100 mm
l3 [mm]:
45 mm
Article-No.:
1047.800
CAD
Documents
Support Clamping Bars
  • System: V40
  • b1: 25 mm
  • b2: 8.5 mm
  • d1: 10 mm
  • d2: M8
  • h: 15 mm
  • l1: 100 mm
  • l2: 88 mm
  • l3: 45 mm
  • l4: 23 mm
  • l5: 12 mm
  • Weight: 214 g
show article view
Support Clamping Bars
System:
V70
b2 [mm]:
13 mm
d1 [mm]:
15 mm
d2 [mm]:
M12
l1 [mm]:
160 mm
l3 [mm]:
80 mm
Article-No.:
1147.800
CAD
Documents
Support Clamping Bars
  • System: V70
  • b1: 40 mm
  • b2: 13 mm
  • d1: 15 mm
  • d2: M12
  • h: 13 mm
  • l1: 160 mm
  • l2: 145 mm
  • l3: 80 mm
  • l4: 36 mm
  • l5: 20 mm
  • Weight: 484 g
show article view
Support Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1047.800 - EH 1147.800 Support Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.