U-Handles

EH 24310.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

Same design as version with bearing washer.

Thanks to the larger bearing surface, no bearing washers are needed.

Your selection resulted in 16 hits

Material
d1 [mm]
l ±0.5 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
125 mm
h [mm]:
51 mm
Article-No.:
24310.0710
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 12 mm
  • l ±0.5: 125 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 197 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
160 mm
h [mm]:
51 mm
Article-No.:
24310.0720
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 12 mm
  • l ±0.5: 160 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 201 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
200 mm
h [mm]:
51 mm
Article-No.:
24310.0730
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 12 mm
  • l ±0.5: 200 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 237 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
250 mm
h [mm]:
51 mm
Article-No.:
24310.0740
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 12 mm
  • l ±0.5: 250 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 282 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
160 mm
h [mm]:
59 mm
Article-No.:
24310.0750
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 16 mm
  • l ±0.5: 160 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 373 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
200 mm
h [mm]:
59 mm
Article-No.:
24310.0760
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 16 mm
  • l ±0.5: 200 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 437 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
250 mm
h [mm]:
59 mm
Article-No.:
24310.0770
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 16 mm
  • l ±0.5: 250 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 523 g
show article view
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
300 mm
h [mm]:
59 mm
Article-No.:
24310.0780
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 16 mm
  • l ±0.5: 300 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 603 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
12 mm
l ±0.5 [mm]:
125 mm
h [mm]:
51 mm
Article-No.:
24310.0910
CAD
Documents
U-Handles
  • Steel
  • d1: 12 mm
  • l ±0.5: 125 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 197 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
12 mm
l ±0.5 [mm]:
160 mm
h [mm]:
51 mm
Article-No.:
24310.0920
CAD
Documents
U-Handles
  • Steel
  • d1: 12 mm
  • l ±0.5: 160 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 201 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
12 mm
l ±0.5 [mm]:
200 mm
h [mm]:
51 mm
Article-No.:
24310.0930
CAD
Documents
U-Handles
  • Steel
  • d1: 12 mm
  • l ±0.5: 200 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 237 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
12 mm
l ±0.5 [mm]:
250 mm
h [mm]:
51 mm
Article-No.:
24310.0940
CAD
Documents
U-Handles
  • Steel
  • d1: 12 mm
  • l ±0.5: 250 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 282 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
16 mm
l ±0.5 [mm]:
160 mm
h [mm]:
59 mm
Article-No.:
24310.0950
CAD
Documents
U-Handles
  • Steel
  • d1: 16 mm
  • l ±0.5: 160 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 373 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
16 mm
l ±0.5 [mm]:
200 mm
h [mm]:
59 mm
Article-No.:
24310.0960
CAD
Documents
U-Handles
  • Steel
  • d1: 16 mm
  • l ±0.5: 200 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 437 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
16 mm
l ±0.5 [mm]:
250 mm
h [mm]:
59 mm
Article-No.:
24310.0970
CAD
Documents
U-Handles
  • Steel
  • d1: 16 mm
  • l ±0.5: 250 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 523 g
show article view
U-Handles
Material:
Steel, plastic coated, black
d1 [mm]:
16 mm
l ±0.5 [mm]:
300 mm
h [mm]:
59 mm
Article-No.:
24310.0980
CAD
Documents
U-Handles
  • Steel
  • d1: 16 mm
  • l ±0.5: 300 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 603 g
show article view
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted
  • Steel, plastic coated, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 24310. U-Handles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.