Tommy Nuts DIN 6307 with moveable pin

EH 24510.

With this version, the pin is moveable and held by the spring.

Your selection resulted in 5 hits

d1 [mm]
d2 [mm]
l2 [mm]
l3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M8
d2 [mm]:
16 mm
l2 [mm]:
50 mm
l3 [mm]:
60 mm
Article-No.:
24510.0708 1)
CAD
Documents
Tommy Nuts
  • d1: M8
  • d2: 16 mm
  • d3: 6 mm
  • l1: 16 mm
  • l2: 50 mm
  • l3: 60 mm
  • Weight: 71 g
show article view
Tommy Nuts
d1 [mm]:
M10
d2 [mm]:
18 mm
l2 [mm]:
60 mm
l3 [mm]:
80 mm
Article-No.:
24510.0710
CAD
Documents
Tommy Nuts
  • d1: M10
  • d2: 18 mm
  • d3: 8 mm
  • l1: 20 mm
  • l2: 60 mm
  • l3: 80 mm
  • Weight: 112 g
show article view
Tommy Nuts
d1 [mm]:
M12
d2 [mm]:
20 mm
l2 [mm]:
70 mm
l3 [mm]:
100 mm
Article-No.:
24510.0712
CAD
Documents
Tommy Nuts
  • d1: M12
  • d2: 20 mm
  • d3: 10 mm
  • l1: 25 mm
  • l2: 70 mm
  • l3: 100 mm
  • Weight: 180 g
show article view
Tommy Nuts
d1 [mm]:
M16
d2 [mm]:
24 mm
l2 [mm]:
85 mm
l3 [mm]:
120 mm
Article-No.:
24510.0716
CAD
Documents
Tommy Nuts
  • d1: M16
  • d2: 24 mm
  • d3: 13 mm
  • l1: 35 mm
  • l2: 85 mm
  • l3: 120 mm
  • Weight: 328 g
show article view
Tommy Nuts
d1 [mm]:
M20
d2 [mm]:
30 mm
l2 [mm]:
95 mm
l3 [mm]:
140 mm
Article-No.:
24510.0720
CAD
Documents
Tommy Nuts
  • d1: M20
  • d2: 30 mm
  • d3: 16 mm
  • l1: 40 mm
  • l2: 95 mm
  • l3: 140 mm
  • Weight: 582 g
show article view
Tommy Nuts

Material

  • Free cutting steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 24510. Tommy Nuts – DIN 6307 with moveable pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.