Product filter
Your selection resulted in 8 hits
More details
d1 : 20 mm
d2 : M5
d3 : ~ 12 mm
h: 30 mm
t min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 7.8 g
show article view
More details
d1 : 20 mm
d2 : M6
d3 : ~ 12 mm
h: 30 mm
t min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 7.4 g
show article view
More details
d1 : 25 mm
d2 : M6
d3 : ~ 15 mm
h: 38 mm
t min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 18 g
show article view
More details
d1 : 25 mm
d2 : M8
d3 : ~ 15 mm
h: 38 mm
t min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 17 g
show article view
More details
d1 : 30 mm
d2 : M8
d3 : ~ 18 mm
h: 46 mm
t min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 26 g
show article view
More details
d1 : 30 mm
d2 : M10
d3 : ~ 18 mm
h: 46 mm
t min.: 18 mm
Operating temperature range max.: 110 °C
Weight: 25 g
show article view
More details
d1 : 35 mm
d2 : M10
d3 : ~ 21 mm
h: 53 mm
t min.: 21 mm
Operating temperature range max.: 110 °C
Weight: 46 g
show article view
More details
d1 : 35 mm
d2 : M12
d3 : ~ 21 mm
h: 53 mm
t min.: 21 mm
Operating temperature range max.: 110 °C
Weight: 43 g
show article view
Material
Thermosetting plastic PF 31, black
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.