Crank Handles DIN 468 goose-neck form with square end DIN 79

EH 24330.

With these crank handles, the seam is ground and blasted. The hub is machined.

Your selection resulted in 30 hits

Version
l [mm]
s H11 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
63 mm
s H11 [mm]:
10 mm
Article-No.:
24330.0210 1)
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 63 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1: 10.5 mm
  • d2: 20 mm
  • h1: 20 mm
  • h2: ~ 32 mm
  • h3: 96 mm
  • d3 Machine handle ∅: 16 mm
  • Weight: 128 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
80 mm
s H11 [mm]:
10 mm
Article-No.:
24330.0220
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 80 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1: 10.5 mm
  • d2: 24 mm
  • h1: 24 mm
  • h2: ~ 38 mm
  • h3: 116 mm
  • d3 Machine handle ∅: 18 mm
  • Weight: 201 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
80 mm
s H11 [mm]:
12 mm
Article-No.:
24330.0221
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 80 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1: 12.6 mm
  • d2: 24 mm
  • h1: 24 mm
  • h2: ~ 38 mm
  • h3: 116 mm
  • d3 Machine handle ∅: 18 mm
  • Weight: 200 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
100 mm
s H11 [mm]:
12 mm
Article-No.:
24330.0230
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 100 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1: 12.6 mm
  • d2: 28 mm
  • h1: 28 mm
  • h2: ~ 48 mm
  • h3: 126 mm
  • d3 Machine handle ∅: 20 mm
  • Weight: 310 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
100 mm
s H11 [mm]:
14 mm
Article-No.:
24330.0231
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 100 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1: 14.7 mm
  • d2: 28 mm
  • h1: 28 mm
  • h2: ~ 48 mm
  • h3: 126 mm
  • d3 Machine handle ∅: 20 mm
  • Weight: 291 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
125 mm
s H11 [mm]:
14 mm
Article-No.:
24330.0240
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 125 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1: 14.7 mm
  • d2: 34 mm
  • h1: 34 mm
  • h2: ~ 55 mm
  • h3: 150 mm
  • d3 Machine handle ∅: 22 mm
  • Weight: 464 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
125 mm
s H11 [mm]:
17 mm
Article-No.:
24330.0241
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 125 mm
  • s H11: 17 mm
  • e min.: 22.2 mm
  • d1: 17.9 mm
  • d2: 34 mm
  • h1: 34 mm
  • h2: ~ 55 mm
  • h3: 150 mm
  • d3 Machine handle ∅: 22 mm
  • Weight: 455 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
160 mm
s H11 [mm]:
17 mm
Article-No.:
24330.0250
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 160 mm
  • s H11: 17 mm
  • e min.: 22.2 mm
  • d1: 17.9 mm
  • d2: 38 mm
  • h1: 38 mm
  • h2: ~ 65 mm
  • h3: 160 mm
  • d3 Machine handle ∅: 25 mm
  • Weight: 674 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
160 mm
s H11 [mm]:
19 mm
Article-No.:
24330.0251
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 160 mm
  • s H11: 19 mm
  • e min.: 25.2 mm
  • d1: 20 mm
  • d2: 38 mm
  • h1: 38 mm
  • h2: ~ 65 mm
  • h3: 160 mm
  • d3 Machine handle ∅: 25 mm
  • Weight: 664 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
200 mm
s H11 [mm]:
19 mm
Article-No.:
24330.0260
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 200 mm
  • s H11: 19 mm
  • e min.: 25.2 mm
  • d1: 20 mm
  • d2: 44 mm
  • h1: 44 mm
  • h2: ~ 78 mm
  • h3: 202 mm
  • d3 Machine handle ∅: 28 mm
  • Weight: 1083 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
200 mm
s H11 [mm]:
22 mm
Article-No.:
24330.0261
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 200 mm
  • s H11: 22 mm
  • e min.: 28.2 mm
  • d1: 23.1 mm
  • d2: 44 mm
  • h1: 44 mm
  • h2: ~ 78 mm
  • h3: 202 mm
  • d3 Machine handle ∅: 28 mm
  • Weight: 1048 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
250 mm
s H11 [mm]:
22 mm
Article-No.:
24330.0270
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 250 mm
  • s H11: 22 mm
  • e min.: 28.2 mm
  • d1: 23.1 mm
  • d2: 48 mm
  • h1: 48 mm
  • h2: ~ 90 mm
  • h3: 214 mm
  • d3 Machine handle ∅: 32 mm
  • Weight: 1466 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
250 mm
s H11 [mm]:
24 mm
Article-No.:
24330.0271
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 250 mm
  • s H11: 24 mm
  • e min.: 32.2 mm
  • d1: 25.3 mm
  • d2: 48 mm
  • h1: 48 mm
  • h2: ~ 90 mm
  • h3: 214 mm
  • d3 Machine handle ∅: 32 mm
  • Weight: 1478 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
315 mm
s H11 [mm]:
24 mm
Article-No.:
24330.0280
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 315 mm
  • s H11: 24 mm
  • e min.: 32.2 mm
  • d1: 25.3 mm
  • d2: 54 mm
  • h1: 54 mm
  • h2: ~ 105 mm
  • h3: 248 mm
  • d3 Machine handle ∅: 36 mm
  • Weight: 2303 g
show article view
Crank Handles
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
315 mm
s H11 [mm]:
27 mm
Article-No.:
24330.0281
CAD
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 315 mm
  • s H11: 27 mm
  • e min.: 36.2 mm
  • d1: 28.4 mm
  • d2: 54 mm
  • h1: 54 mm
  • h2: ~ 105 mm
  • h3: 248 mm
  • d3 Machine handle ∅: 36 mm
  • Weight: 2200 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
63 mm
s H11 [mm]:
10 mm
Article-No.:
24330.0310 1)
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 63 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1: 10.5 mm
  • d2: 20 mm
  • h1: 20 mm
  • h2: ~ 32 mm
  • h3: 92 mm
  • d3 Machine handle ∅: 16 mm
  • Weight: 136 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
80 mm
s H11 [mm]:
10 mm
Article-No.:
24330.0320
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 80 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1: 10.5 mm
  • d2: 24 mm
  • h1: 24 mm
  • h2: ~ 38 mm
  • h3: 114 mm
  • d3 Machine handle ∅: 18 mm
  • Weight: 187 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
80 mm
s H11 [mm]:
12 mm
Article-No.:
24330.0321
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 80 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1: 12.6 mm
  • d2: 24 mm
  • h1: 24 mm
  • h2: ~ 38 mm
  • h3: 114 mm
  • d3 Machine handle ∅: 18 mm
  • Weight: 183 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
100 mm
s H11 [mm]:
12 mm
Article-No.:
24330.0330
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 100 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1: 12.6 mm
  • d2: 28 mm
  • h1: 28 mm
  • h2: ~ 48 mm
  • h3: 124 mm
  • d3 Machine handle ∅: 20 mm
  • Weight: 288 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
100 mm
s H11 [mm]:
14 mm
Article-No.:
24330.0331
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 100 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1: 14.7 mm
  • d2: 28 mm
  • h1: 28 mm
  • h2: ~ 48 mm
  • h3: 124 mm
  • d3 Machine handle ∅: 20 mm
  • Weight: 292 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
125 mm
s H11 [mm]:
14 mm
Article-No.:
24330.0340
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 125 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1: 14.7 mm
  • d2: 34 mm
  • h1: 34 mm
  • h2: ~ 55 mm
  • h3: 148 mm
  • d3 Machine handle ∅: 22 mm
  • Weight: 460 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
125 mm
s H11 [mm]:
17 mm
Article-No.:
24330.0341
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 125 mm
  • s H11: 17 mm
  • e min.: 22.2 mm
  • d1: 17.9 mm
  • d2: 34 mm
  • h1: 34 mm
  • h2: ~ 55 mm
  • h3: 148 mm
  • d3 Machine handle ∅: 22 mm
  • Weight: 439 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
160 mm
s H11 [mm]:
17 mm
Article-No.:
24330.0350
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 160 mm
  • s H11: 17 mm
  • e min.: 22.2 mm
  • d1: 17.9 mm
  • d2: 38 mm
  • h1: 38 mm
  • h2: ~ 65 mm
  • h3: 158 mm
  • d3 Machine handle ∅: 25 mm
  • Weight: 661 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
160 mm
s H11 [mm]:
19 mm
Article-No.:
24330.0351
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 160 mm
  • s H11: 19 mm
  • e min.: 25.2 mm
  • d1: 20 mm
  • d2: 38 mm
  • h1: 38 mm
  • h2: ~ 65 mm
  • h3: 158 mm
  • d3 Machine handle ∅: 25 mm
  • Weight: 627 g
show article view
Crank Handles

Material

Machine handle

  • Steel, turned, zinc-plated by galvanization, passivated

Handle body

  • Cast iron (GTW), plastic coated, black
  • Nodular cast iron, plastic coated, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 24330. Crank Handles – DIN 468 goose-neck form with square end DIN 79
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.