Workpiece Stops

EH 1705.

  • Can be mounted at the positions provided on both sides of the vice
  • Fastening thread M 8
  • Can be pre-mounted with various fixed dimensions
  • Presettable position of the third axis of the workpiece

Your selection resulted in 1 hits

b min. [mm]
b max. [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]

More details

Article-No.
Documents
Price [$]
Available
b min. [mm]:
27 mm
b max. [mm]:
59 mm
l1 [mm]:
34 mm
l2 [mm]:
31 mm
l3 [mm]:
27 mm
l4 [mm]:
19 mm
Article-No.:
1705.110
Documents
Workpiece Stops
  • b min.: 27 mm
  • b max.: 59 mm
  • l1: 34 mm
  • l2: 31 mm
  • l3: 27 mm
  • l4: 19 mm
  • Weight: 417 g
show article view
Workpiece Stops

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1705. Workpiece Stops
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.