Product filter
Your selection resulted in 7 hits
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.5 N
More details
d1 : 2.5 mm
d2 : 2 mm
d3 : 2.52 mm
l1 : 5.3 mm
Stroke s: 0.65 mm
Spring load1) F1 : ~ 1.3 N
Spring load1) F2 : ~ 2.5 N
Operating temperature range max.: 250 °C
Location hole H8: 2.5 mm
Weight: 0.1 g
show article view
Spring load1) F1 ~ [N]:
~ 2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
More details
d1 : 3 mm
d2 : 2.5 mm
d3 : 3.02 mm
l1 : 7.3 mm
Stroke s: 0.8 mm
Spring load1) F1 : ~ 2 N
Spring load1) F2 : ~ 4.5 N
Operating temperature range max.: 250 °C
Location hole H8: 3 mm
Weight: 0.3 g
show article view
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
More details
d1 : 4 mm
d2 : 3 mm
d3 : 4.03 mm
l1 : 9 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 2.5 N
Spring load1) F2 : ~ 7.5 N
Operating temperature range max.: 250 °C
Location hole H8: 4 mm
Weight: 0.6 g
show article view
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 8 N
More details
d1 : 5 mm
d2 : 4 mm
d3 : 5.03 mm
l1 : 10.8 mm
Stroke s: 1.2 mm
Spring load1) F1 : ~ 3.5 N
Spring load1) F2 : ~ 8 N
Operating temperature range max.: 250 °C
Location hole H8: 5 mm
Weight: 1.2 g
show article view
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 10.5 N
More details
d1 : 6 mm
d2 : 5 mm
d3 : 6.03 mm
l1 : 12.6 mm
Stroke s: 1.6 mm
Spring load1) F1 : ~ 3.5 N
Spring load1) F2 : ~ 10.5 N
Operating temperature range max.: 250 °C
Location hole H8: 6 mm
Weight: 1.9 g
show article view
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
More details
d1 : 7 mm
d2 : 6 mm
d3 : 7.03 mm
l1 : 14 mm
Stroke s: 2 mm
Spring load1) F1 : ~ 4 N
Spring load1) F2 : ~ 12 N
Operating temperature range max.: 250 °C
Location hole H8: 7 mm
Weight: 3 g
show article view
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 15 N
More details
d1 : 8 mm
d2 : 6.5 mm
d3 : 8.03 mm
l1 : 18 mm
Stroke s: 2.1 mm
Spring load1) F1 : ~ 6 N
Spring load1) F2 : ~ 15 N
Operating temperature range max.: 250 °C
Location hole H8: 8 mm
Weight: 5.1 g
show article view
Material
Body
Ball
Stainless steel, hardened
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Calculation of indexing resistance, please refer to appendix - Technical Data -
Datasheet EH 22090. Spring Plungers – double-sided
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.