EH 22390.
Ball lock pins made from titanium stand out due to the following positive material features:
The version made from titanium is used in areas such as lightweight construction, maritime environments and chemical manufacturing.
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Compact design with standard handle.
Your selection resulted in 14 hits
More details
Pin part
Ball
Spring
Special types on request.
The balls are unlocked by pressing the button.
Can easily be fitted with retaining cable EH 22400.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.