Hinges

EH 25165.

The different versions cover many applications that require a low load.

These metal hinges are characterised by their simple design and the different versions:

  • without bores
  • with bores
  • with bores for countersunk screws

The version without bores can be assembled by welding or by inserting a specific drilling pattern.

Your selection resulted in 20 hits

Material
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25165.0015
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 30 mm
  • l1: 30 mm
  • d2: 3 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • Holding force F3: ~ 500 N
  • Weight: 15 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25165.0025
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 40 mm
  • l1: 40 mm
  • d2: 4 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • Holding force F1: ~ 2000 N
  • Holding force F2: ~ 1000 N
  • Holding force F3: ~ 1000 N
  • Weight: 34 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25165.0040
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 50 mm
  • l1: 50 mm
  • d2: 6 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2500 N
  • Holding force F2: ~ 2000 N
  • Holding force F3: ~ 1000 N
  • Weight: 62 g
show article view
Hinges
Material:
Stainless steel
Version:
without bores
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25165.0060
Documents
Hinges
  • without bores – picture 1, Stainless steel
  • b1: 60 mm
  • l1: 60 mm
  • d2: 6 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2800 N
  • Holding force F2: ~ 2500 N
  • Holding force F3: ~ 1000 N
  • Weight: 83 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25165.0115
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 30 mm
  • l1: 30 mm
  • b2: 18 mm
  • d2: 3 mm
  • d1: 3.2 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • l2: 18 mm
  • Holding force F3: ~ 500 N
  • Weight: 15 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25165.0125
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 40 mm
  • l1: 40 mm
  • b2: 25 mm
  • d2: 4 mm
  • d1: 4.2 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • Holding force F1: ~ 2000 N
  • Holding force F2: ~ 1000 N
  • l2: 25 mm
  • Holding force F3: ~ 1000 N
  • Weight: 33 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25165.0140
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • d2: 6 mm
  • d1: 3.2 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2500 N
  • Holding force F2: ~ 2000 N
  • l2: 30 mm
  • Holding force F3: ~ 1000 N
  • Weight: 61 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25165.0160
Documents
Hinges
  • with bores – picture 2, Stainless steel
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • d2: 6 mm
  • d1: 5.2 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2800 N
  • Holding force F2: ~ 2500 N
  • l2: 36 mm
  • Holding force F3: ~ 1000 N
  • Weight: 80 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25165.1015
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 30 mm
  • l1: 30 mm
  • b2: 18 mm
  • d2: 3 mm
  • d1: 3.2 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • l2: 18 mm
  • Holding force F3: ~ 500 N
  • Weight: 15 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25165.1025
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 40 mm
  • l1: 40 mm
  • b2: 25 mm
  • d2: 4 mm
  • d1: 4.2 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • Holding force F1: ~ 2000 N
  • Holding force F2: ~ 1000 N
  • l2: 25 mm
  • Holding force F3: ~ 1000 N
  • Weight: 33 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25165.1040
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • d2: 6 mm
  • d1: 5.2 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2500 N
  • Holding force F2: ~ 2000 N
  • l2: 30 mm
  • Holding force F3: ~ 1000 N
  • Weight: 61 g
show article view
Hinges
Material:
Steel
Version:
with bores
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25165.1060
Documents
Hinges
  • with bores – picture 2, Steel
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • d2: 6 mm
  • d1: 5.2 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • Holding force F1: ~ 2800 N
  • Holding force F2: ~ 2500 N
  • l2: 36 mm
  • Holding force F3: ~ 1000 N
  • Weight: 80 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25165.0215
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 30 mm
  • l1: 30 mm
  • b2: 18 mm
  • d2: 3 mm
  • d1: 4 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • d3: 6.4 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • l2: 18 mm
  • Holding force F3: ~ 500 N
  • Weight: 15 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25165.0225
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 40 mm
  • l1: 40 mm
  • b2: 25 mm
  • d2: 5 mm
  • d1: 4 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • d3: 8.3 mm
  • Holding force F1: ~ 2000 N
  • Holding force F2: ~ 1000 N
  • l2: 25 mm
  • Holding force F3: ~ 1000 N
  • Weight: 33 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25165.0240
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • d2: 6 mm
  • d1: 4 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • d3: 8.3 mm
  • Holding force F1: ~ 2500 N
  • Holding force F2: ~ 2000 N
  • l2: 30 mm
  • Holding force F3: ~ 1000 N
  • Weight: 61 g
show article view
Hinges
Material:
Stainless steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25165.0260
Documents
Hinges
  • with bores for countersunk screws – picture 3, Stainless steel
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • d2: 6 mm
  • d1: 5 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • d3: 8.3 mm
  • Holding force F1: ~ 2800 N
  • Holding force F2: ~ 2500 N
  • l2: 36 mm
  • Holding force F3: ~ 1000 N
  • Weight: 80 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25165.2015
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 30 mm
  • l1: 30 mm
  • b2: 18 mm
  • d2: 3 mm
  • d1: 4 mm
  • h1: ~ 6 mm
  • h2: 1.5 mm
  • d3: 6.4 mm
  • Holding force F1: ~ 700 N
  • Holding force F2: ~ 500 N
  • l2: 18 mm
  • Holding force F3: ~ 500 N
  • Weight: 15 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25165.2025
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 40 mm
  • l1: 40 mm
  • b2: 25 mm
  • d2: 4 mm
  • d1: 5 mm
  • h1: ~ 8 mm
  • h2: 2 mm
  • d3: 8.3 mm
  • Holding force F1: ~ 2000 N
  • Holding force F2: ~ 1000 N
  • l2: 25 mm
  • Holding force F3: ~ 1000 N
  • Weight: 33 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25165.2040
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • d2: 6 mm
  • d1: 5 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • d3: 8.3 mm
  • Holding force F1: ~ 2500 N
  • Holding force F2: ~ 2000 N
  • l2: 30 mm
  • Holding force F3: ~ 1000 N
  • Weight: 61 g
show article view
Hinges
Material:
Steel
Version:
with bores for countersunk screws
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25165.2060
Documents
Hinges
  • with bores for countersunk screws – picture 3, Steel
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • d2: 6 mm
  • d1: 5 mm
  • h1: ~ 10 mm
  • h2: 2 mm
  • d3: 8.3 mm
  • Holding force F1: ~ 2800 N
  • Holding force F2: ~ 2500 N
  • l2: 36 mm
  • Holding force F3: ~ 1000 N
  • Weight: 80 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4301
  • Steel, zinc-plated by galvanization, passivated

Axis

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 25165. Hinges
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.