Rubber Metal Buffers cylindrical

EH 25150.

To be used for elastic bearing of motors, compressors, pumps etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 76 hits

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
8 mm
l1 ±1.5 [mm]:
8 mm
d2 [mm]:
M3
t ~ [mm]:
~ 3 mm
Article-No.:
25150.0003
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 8 mm
  • l1 ±1.5: 8 mm
  • d2: M3
  • s: 1 mm
  • t: ~ 3 mm
  • Spring rate R: ~ 38 N/mm
  • Load capacity max.: 75 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
10 mm
l1 ±1.5 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0006
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 10 mm
  • l1 ±1.5: 10 mm
  • d2: M4
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 36 N/mm
  • Load capacity max.: 90 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.5 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
10 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0007
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 10 mm
  • l1 ±1.5: 15 mm
  • d2: M4
  • s: 1.2 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 17 N/mm
  • Load capacity max.: 65 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 2.9 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0008
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 10 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 80 N/mm
  • Load capacity max.: 200 N
  • Spring range: ~ 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 5.2 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0009
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 15 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 36 N/mm
  • Load capacity max.: 135 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.2 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
15 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M4
t ~ [mm]:
~ 4 mm
Article-No.:
25150.0010
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 15 mm
  • l1 ±1.5: 20 mm
  • d2: M4
  • s: 1.4 mm
  • t: ~ 4 mm
  • Spring rate R: ~ 30 N/mm
  • Load capacity max.: 152 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7.4 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
15 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0021
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 15 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 95 N/mm
  • Load capacity max.: 355 N
  • Spring range: ~ 3.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 13 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0022
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 20 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 53 N/mm
  • Load capacity max.: 267 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 14 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
20 mm
l1 ±1.5 [mm]:
25 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0023
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 20 mm
  • l1 ±1.5: 25 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 50 N/mm
  • Load capacity max.: 315 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 16 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
20 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0026
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 20 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 121 N/mm
  • Load capacity max.: 605 N
  • Spring range: ~ 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 22 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
25 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0027
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 25 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 85 N/mm
  • Load capacity max.: 530 N
  • Spring range: ~ 6.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
25 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M6
t ~ [mm]:
~ 5 mm
Article-No.:
25150.0028
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 25 mm
  • l1 ±1.5: 30 mm
  • d2: M6
  • s: 2 mm
  • t: ~ 5 mm
  • Spring rate R: ~ 77 N/mm
  • Load capacity max.: 575 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0031
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 114 N/mm
  • Load capacity max.: 855 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 50 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
30 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0032
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 30 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 76 N/mm
  • Load capacity max.: 757 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 50 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0041
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 30 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 205 N/mm
  • Load capacity max.: 1535 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 80 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
40 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M8
t ~ [mm]:
~ 6.5 mm
Article-No.:
25150.0042
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 40 mm
  • l1 ±1.5: 40 mm
  • d2: M8
  • s: 2 mm
  • t: ~ 6.5 mm
  • Spring rate R: ~ 164 N/mm
  • Load capacity max.: 1635 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 100 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0051
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 30 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 343 N/mm
  • Load capacity max.: 2570 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 130 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0052
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 245 N/mm
  • Load capacity max.: 2445 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 150 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
50 mm
l1 ±1.5 [mm]:
50 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0053
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 50 mm
  • l1 ±1.5: 50 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 178 N/mm
  • Load capacity max.: 2225 N
  • Spring range: ~ 12.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 166 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
30 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0061
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 30 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 453 N/mm
  • Load capacity max.: 3400 N
  • Spring range: ~ 7.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 190 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0062
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • s: 2 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 330 N/mm
  • Load capacity max.: 3300 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 220 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
70 mm
l1 ±1.5 [mm]:
45 mm
d2 [mm]:
M10
t ~ [mm]:
~ 7 mm
Article-No.:
25150.0071
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 70 mm
  • l1 ±1.5: 45 mm
  • d2: M10
  • s: 3 mm
  • t: ~ 7 mm
  • Spring rate R: ~ 356 N/mm
  • Load capacity max.: 4000 N
  • Spring range: ~ 11.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 340 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
75 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0076
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 75 mm
  • l1 ±1.5: 40 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 465 N/mm
  • Load capacity max.: 4650 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 360 g
show article view
Rubber Metal Buffers
Version:
with female thread, on both sides
picture:
1
d1 ±1.5 [mm]:
75 mm
l1 ±1.5 [mm]:
55 mm
d2 [mm]:
M12
t ~ [mm]:
~ 9 mm
Article-No.:
25150.0077
CAD
Documents
Rubber Metal Buffers
  • with female thread, on both sides – picture 1
  • d1 ±1.5: 75 mm
  • l1 ±1.5: 55 mm
  • d2: M12
  • s: 3 mm
  • t: ~ 9 mm
  • Spring rate R: ~ 327 N/mm
  • Load capacity max.: 4500 N
  • Spring range: ~ 13.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 450 g
show article view
Rubber Metal Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Metal Buffers – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.