Supporting Bars

EH 1550.000 - EH 1650.000

Your selection resulted in 2 hits

System
l1 [mm]
b1 [mm]
h [mm]
b2 [mm]
d [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
l1 [mm]:
120 mm
b1 [mm]:
40 mm
h [mm]:
20 mm
b2 [mm]:
13 mm
d [mm]:
M12
Article-No.:
1550.000
CAD
Documents
Supporting Bars
  • System: L12
  • l1: 120 mm
  • b1: 40 mm
  • h: 20 mm
  • l2: 25 mm
  • l3: 75 mm
  • b2: 13 mm
  • b3: 20 mm
  • h1: 7.5 mm
  • d: M12
  • Weight: 492 g
show article view
Supporting Bars
System:
L16
l1 [mm]:
140 mm
b1 [mm]:
60 mm
h [mm]:
30 mm
b2 [mm]:
17 mm
d [mm]:
M16
Article-No.:
1650.000
CAD
Documents
Supporting Bars
  • System: L16
  • l1: 140 mm
  • b1: 60 mm
  • h: 30 mm
  • l2: 30 mm
  • l3: 80 mm
  • b2: 17 mm
  • b3: 26 mm
  • h1: 13 mm
  • d: M16
  • Weight: 1435 g
show article view
Supporting Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1550.000 - EH 1650.000 Supporting Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.