Product filter
Your selection resulted in 14 hits
Material:
Heat-treated steel, tempered, blackened
More details
Heat-treated steel
d1 : 5.3 mm
d2 : 13 mm
s: 3 mm
For screws: M5
Weight: 2.5 g
show article view
Material:
Heat-treated steel, tempered, blackened
More details
Heat-treated steel
d1 : 6.4 mm
d2 : 17 mm
s: 3 mm
For screws: M6
Weight: 4.6 g
show article view
Material:
Heat-treated steel, tempered, blackened
More details
Heat-treated steel
d1 : 8.4 mm
d2 : 24 mm
s: 4 mm
For screws: M8
Weight: 12 g
show article view
Material:
Heat-treated steel, tempered, blackened
More details
Heat-treated steel
d1 : 10.5 mm
d2 : 30 mm
s: 4 mm
For screws: M10
Weight: 19 g
show article view
Material:
Heat-treated steel, tempered, blackened
More details
Heat-treated steel
d1 : 13 mm
d2 : 36 mm
s: 5 mm
For screws: M12
Weight: 34 g
show article view
Material:
Heat-treated steel, tempered, blackened
More details
Heat-treated steel
d1 : 17 mm
d2 : 45 mm
s: 5 mm
For screws: M16
Weight: 52 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 3.2 mm
d2 : 8 mm
s: 2 mm
For screws: M3
Weight: 0.7 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 4.2 mm
d2 : 12 mm
s: 2 mm
For screws: M4
Weight: 1.5 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 5.3 mm
d2 : 13 mm
s: 3 mm
For screws: M5
Weight: 2.5 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 6.4 mm
d2 : 17 mm
s: 3 mm
For screws: M6
Weight: 4.6 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 8.4 mm
d2 : 24 mm
s: 4 mm
For screws: M8
Weight: 12 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 10.5 mm
d2 : 30 mm
s: 4 mm
For screws: M10
Weight: 19 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 13 mm
d2 : 36 mm
s: 5 mm
For screws: M12
Weight: 34 g
show article view
Material:
Stainless steel 1.4305
More details
Stainless steel
d1 : 17 mm
d2 : 45 mm
s: 5 mm
For screws: M16
Weight: 52 g
show article view
Material
Heat-treated steel, tempered, blackened
Stainless steel 1.4305
Datasheet EH 23060. Washers – high precision design
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.