Nuts for T-Slots DIN 508, semi-finished

EH 23010.

These nuts for T-slots (slot nuts) semi-finished are manufactured according to DIN 508. The range is extended by other dimensions that are not included in DIN.

Your selection resulted in 22 hits

Material
T-slot size [mm]
e [mm]
h [mm]
k [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Heat-treated steel, bright
T-slot size [mm]:
6 mm
e [mm]:
10 mm
h [mm]:
8 mm
k [mm]:
4 mm
Article-No.:
23010.0060
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 6 mm
  • a: 5.6 mm
  • e: 10 mm
  • h: 8 mm
  • k: 4 mm
  • Weight: 4.4 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
8 mm
e [mm]:
13 mm
h [mm]:
10 mm
k [mm]:
6 mm
Article-No.:
23010.0080
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 8 mm
  • a: 7.6 mm
  • e: 13 mm
  • h: 10 mm
  • k: 6 mm
  • Weight: 10 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
10 mm
e [mm]:
15 mm
h [mm]:
12 mm
k [mm]:
6 mm
Article-No.:
23010.0100
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 10 mm
  • a: 9.6 mm
  • e: 15 mm
  • h: 12 mm
  • k: 6 mm
  • Weight: 17 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
12 mm
e [mm]:
18 mm
h [mm]:
14 mm
k [mm]:
7 mm
Article-No.:
23010.0120
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 12 mm
  • a: 11.6 mm
  • e: 18 mm
  • h: 14 mm
  • k: 7 mm
  • Weight: 27 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
14 mm
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23010.0140
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 14 mm
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 46 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
16 mm
e [mm]:
25 mm
h [mm]:
18 mm
k [mm]:
9 mm
Article-No.:
23010.0160 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 16 mm
  • a: 15.6 mm
  • e: 25 mm
  • h: 18 mm
  • k: 9 mm
  • Weight: 68 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
18 mm
e [mm]:
28 mm
h [mm]:
20 mm
k [mm]:
10 mm
Article-No.:
23010.0180
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 18 mm
  • a: 17.6 mm
  • e: 28 mm
  • h: 20 mm
  • k: 10 mm
  • Weight: 95 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
20 mm
e [mm]:
32 mm
h [mm]:
24 mm
k [mm]:
12 mm
Article-No.:
23010.0200 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 20 mm
  • a: 19.6 mm
  • e: 32 mm
  • h: 24 mm
  • k: 12 mm
  • Weight: 149 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
22 mm
e [mm]:
35 mm
h [mm]:
28 mm
k [mm]:
14 mm
Article-No.:
23010.0220
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 22 mm
  • a: 21.6 mm
  • e: 35 mm
  • h: 28 mm
  • k: 14 mm
  • Weight: 210 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
24 mm
e [mm]:
40 mm
h [mm]:
32 mm
k [mm]:
16 mm
Article-No.:
23010.0240 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 24 mm
  • a: 23.6 mm
  • e: 40 mm
  • h: 32 mm
  • k: 16 mm
  • Weight: 300 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
28 mm
e [mm]:
44 mm
h [mm]:
36 mm
k [mm]:
18 mm
Article-No.:
23010.0280
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 28 mm
  • a: 27.6 mm
  • e: 44 mm
  • h: 36 mm
  • k: 18 mm
  • Weight: 430 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
32 mm
e [mm]:
50 mm
h [mm]:
40 mm
k [mm]:
20 mm
Article-No.:
23010.0320 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 32 mm
  • a: 31.5 mm
  • e: 50 mm
  • h: 40 mm
  • k: 20 mm
  • Weight: 580 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
36 mm
e [mm]:
54 mm
h [mm]:
44 mm
k [mm]:
22 mm
Article-No.:
23010.0360
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 36 mm
  • a: 35.5 mm
  • e: 54 mm
  • h: 44 mm
  • k: 22 mm
  • Weight: 800 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
42 mm
e [mm]:
65 mm
h [mm]:
52 mm
k [mm]:
26 mm
Article-No.:
23010.0420
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 42 mm
  • a: 41.5 mm
  • e: 65 mm
  • h: 52 mm
  • k: 26 mm
  • Weight: 1250 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
48 mm
e [mm]:
75 mm
h [mm]:
60 mm
k [mm]:
30 mm
Article-No.:
23010.0480
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 48 mm
  • a: 47.5 mm
  • e: 75 mm
  • h: 60 mm
  • k: 30 mm
  • Weight: 1900 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, bright
T-slot size [mm]:
54 mm
e [mm]:
85 mm
h [mm]:
70 mm
k [mm]:
34 mm
Article-No.:
23010.0540
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 54 mm
  • a: 53.4 mm
  • e: 85 mm
  • h: 70 mm
  • k: 34 mm
  • Weight: 3141 g
show article view
Nuts for T-Slots
Material:
Stainless steel 1.4301
T-slot size [mm]:
8 mm
e [mm]:
13 mm
h [mm]:
10 mm
k [mm]:
6 mm
Article-No.:
23010.0720
CAD
Documents
Nuts for T-Slots
  • Stainless steel
  • T-slot size: 8 mm
  • a: 7.6 mm
  • e: 13 mm
  • h: 10 mm
  • k: 6 mm
  • Weight: 10 g
show article view
Nuts for T-Slots
Material:
Stainless steel 1.4301
T-slot size [mm]:
10 mm
e [mm]:
15 mm
h [mm]:
12 mm
k [mm]:
6 mm
Article-No.:
23010.0730
CAD
Documents
Nuts for T-Slots
  • Stainless steel
  • T-slot size: 10 mm
  • a: 9.6 mm
  • e: 15 mm
  • h: 12 mm
  • k: 6 mm
  • Weight: 17 g
show article view
Nuts for T-Slots
Material:
Stainless steel 1.4301
T-slot size [mm]:
12 mm
e [mm]:
18 mm
h [mm]:
14 mm
k [mm]:
7 mm
Article-No.:
23010.0740
CAD
Documents
Nuts for T-Slots
  • Stainless steel
  • T-slot size: 12 mm
  • a: 11.6 mm
  • e: 18 mm
  • h: 14 mm
  • k: 7 mm
  • Weight: 27 g
show article view
Nuts for T-Slots
Material:
Stainless steel 1.4301
T-slot size [mm]:
14 mm
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23010.0750
CAD
Documents
Nuts for T-Slots
  • Stainless steel
  • T-slot size: 14 mm
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 46 g
show article view
Nuts for T-Slots
Material:
Stainless steel 1.4301
T-slot size [mm]:
16 mm
e [mm]:
25 mm
h [mm]:
18 mm
k [mm]:
9 mm
Article-No.:
23010.0760 1)
CAD
Documents
Nuts for T-Slots
  • Stainless steel
  • T-slot size: 16 mm
  • a: 15.6 mm
  • e: 25 mm
  • h: 18 mm
  • k: 9 mm
  • Weight: 68 g
show article view
Nuts for T-Slots
Material:
Stainless steel 1.4301
T-slot size [mm]:
18 mm
e [mm]:
28 mm
h [mm]:
20 mm
k [mm]:
10 mm
Article-No.:
23010.0780
CAD
Documents
Nuts for T-Slots
  • Stainless steel
  • T-slot size: 18 mm
  • a: 17.6 mm
  • e: 28 mm
  • h: 20 mm
  • k: 10 mm
  • Weight: 95 g
show article view
Nuts for T-Slots

Material

  • Heat-treated steel, bright
  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet EH 23010. Nuts for T-Slots – DIN 508, semi-finished
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.