Product filter
Your selection resulted in 12 hits
Version:
with flat clamping jaw, clamping to the right
Clamping force horizontal max. [kN]:
3.5 kN
More details
with flat clamping jaw, clamping to the right
T-slot size: 10 mm
d1 : M8
a: 9.6 mm
b: 32 mm
d2 : 8.4 mm
h1 : 20 mm
h2 : 30 mm
h3 : 8 mm
h4 : 40 mm
h5 : 12.6 mm
l1 : 132 mm
l2 : 50 mm
l3 : 32 mm
s: 3 mm
Clamping force horizontal max.: 3.5 kN
Weight: 266 g
show article view
Version:
with flat clamping jaw, clamping to the right
Clamping force horizontal max. [kN]:
7 kN
More details
with flat clamping jaw, clamping to the right
T-slot size: 12 mm
d1 : M12
a: 11.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 63 mm
h3 : 16 mm
h4 : 62 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 880 g
show article view
Version:
with flat clamping jaw, clamping to the right
Clamping force horizontal max. [kN]:
7 kN
More details
with flat clamping jaw, clamping to the right
T-slot size: 14 mm
d1 : M12
a: 13.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 40 mm
h3 : 16 mm
h4 : 62 mm
h5 : 19.1 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 858 g
show article view
Version:
with flat clamping jaw, clamping to the left
Clamping force horizontal max. [kN]:
3.5 kN
More details
with flat clamping jaw, clamping to the left
T-slot size: 10 mm
d1 : M8
a: 9.6 mm
b: 32 mm
d2 : 8.4 mm
h1 : 20 mm
h2 : 30 mm
h3 : 8 mm
h4 : 40 mm
h5 : 12.6 mm
l1 : 132 mm
l2 : 50 mm
l3 : 32 mm
s: 3 mm
Clamping force horizontal max.: 3.5 kN
Weight: 265 g
show article view
Version:
with flat clamping jaw, clamping to the left
Clamping force horizontal max. [kN]:
7 kN
More details
with flat clamping jaw, clamping to the left
T-slot size: 12 mm
d1 : M12
a: 11.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 63 mm
h3 : 16 mm
h4 : 62 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 868 g
show article view
Version:
with flat clamping jaw, clamping to the left
Clamping force horizontal max. [kN]:
7 kN
More details
with flat clamping jaw, clamping to the left
T-slot size: 14 mm
d1 : M12
a: 13.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 40 mm
h3 : 16 mm
h4 : 62 mm
h5 : 19.1 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 860 g
show article view
Version:
with V-clamping jaw, clamping to the right
Clamping force horizontal max. [kN]:
3.5 kN
More details
with V-clamping jaw, clamping to the right
T-slot size: 10 mm
d1 : M8
a: 9.6 mm
b: 32 mm
d2 : 8.4 mm
h1 : 20 mm
h2 : 30 mm
h3 : 8 mm
h4 : 40 mm
h5 : 12.6 mm
l1 : 132 mm
l2 : 50 mm
l3 : 32 mm
s: 3 mm
Clamping force horizontal max.: 3.5 kN
Weight: 264 g
show article view
Version:
with V-clamping jaw, clamping to the right
Clamping force horizontal max. [kN]:
7 kN
More details
with V-clamping jaw, clamping to the right
T-slot size: 12 mm
d1 : M12
a: 11.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 63 mm
h3 : 16 mm
h4 : 62 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 889 g
show article view
Version:
with V-clamping jaw, clamping to the right
Clamping force horizontal max. [kN]:
7 kN
More details
with V-clamping jaw, clamping to the right
T-slot size: 14 mm
d1 : M12
a: 13.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 40 mm
h3 : 16 mm
h4 : 62 mm
h5 : 19.1 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 838 g
show article view
Version:
with V-clamping jaw, clamping to the left
Clamping force horizontal max. [kN]:
3.5 kN
More details
with V-clamping jaw, clamping to the left
T-slot size: 10 mm
d1 : M8
a: 9.6 mm
b: 32 mm
d2 : 8.4 mm
h1 : 20 mm
h2 : 30 mm
h3 : 8 mm
h4 : 40 mm
h5 : 12.6 mm
l1 : 132 mm
l2 : 50 mm
l3 : 32 mm
s: 3 mm
Clamping force horizontal max.: 3.5 kN
Weight: 263 g
show article view
Version:
with V-clamping jaw, clamping to the left
Clamping force horizontal max. [kN]:
7 kN
More details
with V-clamping jaw, clamping to the left
T-slot size: 12 mm
d1 : M12
a: 11.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 63 mm
h3 : 16 mm
h4 : 62 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 900 g
show article view
Version:
with V-clamping jaw, clamping to the left
Clamping force horizontal max. [kN]:
7 kN
More details
with V-clamping jaw, clamping to the left
T-slot size: 14 mm
d1 : M12
a: 13.6 mm
b: 48 mm
d2 : 12.5 mm
h1 : 38 mm
h2 : 40 mm
h3 : 16 mm
h4 : 62 mm
h5 : 19.1 mm
l1 : 190 mm
l2 : 72 mm
l3 : 40 mm
s: 4 mm
Clamping force horizontal max.: 7 kN
Weight: 841 g
show article view
Material
Steel, case-hardened, blackened
Datasheet EH 23210. Down-Hold Clamps – with cranked tension lever
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
What are the benefits of down-hold clamps compared to a machine vice?
Down-hold clamps possess a minimal interfering contour and can be positioned with great flexibility thanks to the matching holding plates. They also come in a version with clamping lever that can be operated without the help of tools.