Eccentric Clamps

EH 23410.

Eccentric clamps enable fast and safe clamping and releasing with a relatively large adjustment range and high tensioning force. The eccentric plain washer enables a stepless radial clamping effect in any clamping position. Furthermore, the eccentric clamp is self-locking. The clamp can be used as a stepless stop by removing the thrust washer.

Your selection resulted in 4 hits

Material
Version
picture

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel
Version:
with tension lever
picture:
1
Article-No.:
23410.0050
CAD
Documents
Eccentric Clamps
  • with tension lever – picture 1, Steel
  • Weight: 317 g
show article view
Eccentric Clamps
Material:
Stainless steel
Version:
with tension lever
picture:
1
Article-No.:
23410.0051
CAD
Documents
Eccentric Clamps
  • with tension lever – picture 1, Stainless steel
  • Weight: 317 g
show article view
Eccentric Clamps
Material:
Steel
Version:
with clamping screw
picture:
2
Article-No.:
23410.0150
CAD
Documents
Eccentric Clamps
  • with clamping screw – picture 2, Steel
  • Weight: 159 g
show article view
Eccentric Clamps
Material:
Stainless steel
Version:
with clamping screw
picture:
2
Article-No.:
23410.0151
CAD
Documents
Eccentric Clamps
  • with clamping screw – picture 2, Stainless steel
  • Weight: 159 g
show article view
Eccentric Clamps

Material

Gear lever handle

  • Steel, ground, blackened
  • Stainless steel 1.4305, dull blasted

Body

  • Steel, case-hardened, blackened
  • Stainless steel 1.4305, nickel-plated

Screw

  • Steel, hardened, blackened
  • Stainless steel 1.4021, heat-treated, nickel-plated

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Notes

Left turn type can be supplied on request.

Assembly

Fix with screw bolt M 10 (WS 6). Ensure a tightening torque of max. 40 Nm.

Operation

The screw bolt and the washer are adjustable. Once screwed in, the clamping catch can easily be turned to the desired position. For Art. No. 23410.0050 / .0051, the serration helps to put the tension lever to the preferred position.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23410. Eccentric Clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.