Product filter
Your selection resulted in 5 hits
Version:
for down-thrust clamps size 25
For down-thrust clamp:
23310.0027 - 23310.0029
More details
for down-thrust clamps size 25 – picture 1
h1 : 6 mm
h2 : 10 mm
d1 : 2 mm
d2 : 16 mm
d3 : 25 mm
e: 22760.0040
For down-thrust clamp: 23310.0027 - 23310.0029
Weight: 14 g
show article view
Version:
for down-thrust clamps size 32
For down-thrust clamp:
23310.0040 - 23310.0045
More details
for down-thrust clamps size 32 – picture 1
h1 : 6 mm
h2 : 10 mm
d1 : 3 mm
d2 : 20 mm
d3 : 32 mm
e: 22760.0042
For down-thrust clamp: 23310.0040 - 23310.0045
Weight: 23 g
show article view
Version:
for down-thrust clamp, size 40
For down-thrust clamp:
23310.0050-.0058/23310.0083-.0088
More details
for down-thrust clamp, size 40 – picture 2
h1 : 7 mm
h2 : 16 mm
d1 : 5 mm
d2 : 28 mm
l1 : 43.5 mm
l2 : 17.5 mm
e: 22760.0052
b: 35 mm
For down-thrust clamp: 23310.0050-.0058/23310.0083-.0088
Weight: 32 g
show article view
Version:
for down-thrust clamps size 60
For down-thrust clamp:
23310.0065, 23310.0067
More details
for down-thrust clamps size 60 – picture 2
h1 : 10 mm
h2 : 20 mm
d1 : 8 mm
d2 : 40 mm
l1 : 66.5 mm
l2 : 27.5 mm
e: 22760.0064
b: 56 mm
For down-thrust clamp: 23310.0065, 23310.0067
Weight: 151 g
show article view
Version:
for down-thrust clamp, size 82,5
For down-thrust clamp:
23310.0070
More details
for down-thrust clamp, size 82,5 – picture 2
h1 : 15 mm
h2 : 40 mm
d1 : 10 mm
d2 : 62 mm
l1 : 93 mm
l2 : 39 mm
e: 22760.0104
b: 78 mm
For down-thrust clamp: 23310.0070
Weight: 355 g
show article view
Assembly
Before mounting the positioning ring, pull-off the clamping claw of down-thrust clamp.
Datasheet EH 23310. Positioning Rings – for down-thrust clamp
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 27.06.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.