Extension Nuts (height 3 d)

EH 23090.

In comparison to a hexagon nut according to DIN 6330, the extension nuts are elongated and are particularly suitable as a connecting piece for stud bolts.

Your selection resulted in 10 hits

d [mm]
m [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d [mm]:
M6
m [mm]:
18 mm
s [mm]:
10 mm
Article-No.:
23090.0006
CAD
Documents
Extension Nuts
  • d: M6
  • e: 11.5 mm
  • m: 18 mm
  • s: 10 mm
  • Weight: 8.7 g
show article view
Extension Nuts
d [mm]:
M8
m [mm]:
24 mm
s [mm]:
13 mm
Article-No.:
23090.0008
CAD
Documents
Extension Nuts
  • d: M8
  • e: 15 mm
  • m: 24 mm
  • s: 13 mm
  • Weight: 19 g
show article view
Extension Nuts
d [mm]:
M10
m [mm]:
30 mm
s [mm]:
16 mm
Article-No.:
23090.0010
CAD
Documents
Extension Nuts
  • d: M10
  • e: 18.5 mm
  • m: 30 mm
  • s: 16 mm
  • Weight: 35 g
show article view
Extension Nuts
d [mm]:
M12
m [mm]:
36 mm
s [mm]:
18 mm
Article-No.:
23090.0012
CAD
Documents
Extension Nuts
  • d: M12
  • e: 20.8 mm
  • m: 36 mm
  • s: 18 mm
  • Weight: 50 g
show article view
Extension Nuts
d [mm]:
M14
m [mm]:
42 mm
s [mm]:
21 mm
Article-No.:
23090.0014
CAD
Documents
Extension Nuts
  • d: M14
  • e: 24.2 mm
  • m: 42 mm
  • s: 21 mm
  • Weight: 79 g
show article view
Extension Nuts
d [mm]:
M16
m [mm]:
48 mm
s [mm]:
24 mm
Article-No.:
23090.0016
CAD
Documents
Extension Nuts
  • d: M16
  • e: 27.7 mm
  • m: 48 mm
  • s: 24 mm
  • Weight: 119 g
show article view
Extension Nuts
d [mm]:
M20
m [mm]:
60 mm
s [mm]:
30 mm
Article-No.:
23090.0020
CAD
Documents
Extension Nuts
  • d: M20
  • e: 34.6 mm
  • m: 60 mm
  • s: 30 mm
  • Weight: 228 g
show article view
Extension Nuts
d [mm]:
M24
m [mm]:
72 mm
s [mm]:
36 mm
Article-No.:
23090.0024
CAD
Documents
Extension Nuts
  • d: M24
  • e: 41.6 mm
  • m: 72 mm
  • s: 36 mm
  • Weight: 403 g
show article view
Extension Nuts
d [mm]:
M30
m [mm]:
90 mm
s [mm]:
46 mm
Article-No.:
23090.0030
CAD
Documents
Extension Nuts
  • d: M30
  • e: 53.1 mm
  • m: 90 mm
  • s: 46 mm
  • Weight: 819 g
show article view
Extension Nuts
d [mm]:
M36
m [mm]:
108 mm
s [mm]:
55 mm
Article-No.:
23090.0036
CAD
Documents
Extension Nuts
  • d: M36
  • e: 63.5 mm
  • m: 108 mm
  • s: 55 mm
  • Weight: 1386 g
show article view
Extension Nuts

Material

  • Heat-treated steel, tempered, quality 10, phosphated

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 23090. Extension Nuts – (height 3 d)
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.