Intermediate Elements with support

EH 23700.

Your selection resulted in 2 hits

a [mm]
b [mm]
c [mm]
g [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
a [mm]:
50 mm
b [mm]:
25 mm
c [mm]:
92 mm
g [mm]:
M12
h1 [mm]:
38 – 53 mm
Article-No.:
23700.0212
CAD
Documents
Intermediate Elements
  • a: 50 mm
  • b: 25 mm
  • c: 92 mm
  • g: M12
  • h1: 38 mm – 53 mm
  • h2: 25 mm
  • i: 39.5 mm
  • k: 28 mm
  • l: 40 mm
  • Weight: 733 g
show article view
Intermediate Elements
a [mm]:
60 mm
b [mm]:
30 mm
c [mm]:
112 mm
g [mm]:
M16
h1 [mm]:
48 – 68 mm
Article-No.:
23700.0216
CAD
Documents
Intermediate Elements
  • a: 60 mm
  • b: 30 mm
  • c: 112 mm
  • g: M16
  • h1: 48 mm – 68 mm
  • h2: 30 mm
  • i: 48 mm
  • k: 34 mm
  • l: 50 mm
  • Weight: 1331 g
show article view
Intermediate Elements

Material

Body

  • Steel, blackened

Wearing parts

  • Heat-treated steel

Pull-rod

  • Special steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Intermediate Elements – with support
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Clamping Element Systems
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.