The reliable principle of the three-component soft-face mallet with replaceable inserts and handle, as well as the unique housing with central three-point fixture has proven itself a million times.
Original SIMPLEX soft-face mallets are solid quality tools which are ideal for use in various fields of application in industry and trade. They stand out due to their versatility, variety, and perfect finishing.
Worn inserts can be replaced very quickly and easily. In addition, the user has the possibility of assembling the SIMPLEX soft-face mallet according to his individual requirements, or to add on components. 8 impact inserts with different hardnesses and diameters from 30 mm to 140 mm, 3 housing variants and 2 different handle options are available.
The SIMPLEX soft-face mallet is suitable for versatile assembly work in industry and trade. Especially in paving work in the construction industry, as well as in gardening and landscaping, the SIMPLEX mallet is the reference among soft-face mallets.
Like other Halder hand tools, the BASEPLEX soft-face mallet is modular, and so the individual components can be exchanged separately. The base is the high-quality zinc die-cast body with handle impact protection. Integrated into this is a technically sophisticated slot for the inserts. The exchange of inserts is quick and easy: In order to release the worn insert, like the tried and tested Halder SUPERCRAFT soft-face mallet, the mallet needs only to be clamped in a vice. When the user then pulls the hammer upwards, the insert is released from the slot. The user can then simply press the new inserts onto the mandrels in the vice. The handle is changed in the same way as for the MAXXCRAFT locksmith’s hammer.
The soft-face mallets main group (a soft-face mallet is frequently also referred to as a rubber hammer or plastic hammer) includes the SIMPLEX and BASEPLEX product brands.
The section is subdivided into the categories:
For more than 80 years, Halder soft-face mallets and forestry tools have been the epitome of smart solutions and supreme “Made in Germany” material quality.