Holding Plates for down-hold clamps

EH 23210.

By using the holding plates, the down-hold clamps can also be placed in any desired position across the T-slots.

Your selection resulted in 5 hits

b1 [mm]
l1 [mm]
For down-hold clamps [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
b1 [mm]:
30 mm
l1 [mm]:
100 mm
For down-hold clamps [mm]:
M8
Article-No.:
23210.0730
CAD
Documents
Holding Plates
  • b1: 30 mm
  • b2: 15 mm
  • b3: 9 mm
  • d: M8
  • h1 -0.4: 15 mm
  • h2: 6.5 mm
  • l1: 100 mm
  • l2: 63 mm
  • l3: 20 mm
  • For down-hold clamps: M8
  • Weight: 243 g
show article view
Holding Plates
b1 [mm]:
40 mm
l1 [mm]:
120 mm
For down-hold clamps [mm]:
M12
Article-No.:
23210.0740
CAD
Documents
Holding Plates
  • b1: 40 mm
  • b2: 20 mm
  • b3: 13 mm
  • d: M12
  • h1 -0.4: 20 mm
  • h2: 7.5 mm
  • l1: 120 mm
  • l2: 72 mm
  • l3: 25 mm
  • For down-hold clamps: M12
  • Weight: 515 g
show article view
Holding Plates
b1 [mm]:
60 mm
l1 [mm]:
140 mm
For down-hold clamps [mm]:
M16
Article-No.:
23210.0760
CAD
Documents
Holding Plates
  • b1: 60 mm
  • b2: 26 mm
  • b3: 17 mm
  • d: M16
  • h1 -0.4: 30 mm
  • h2: 13 mm
  • l1: 140 mm
  • l2: 80 mm
  • l3: 30 mm
  • For down-hold clamps: M16
  • Weight: 1456 g
show article view
Holding Plates
b1 [mm]:
80 mm
l1 [mm]:
200 mm
For down-hold clamps [mm]:
-
Article-No.:
23210.0770
CAD
Documents
Holding Plates
  • b1: 80 mm
  • b2: 32 mm
  • b3: 21 mm
  • d: M20
  • h1 -0.4: 40 mm
  • h2: 18 mm
  • l1: 200 mm
  • l2: 110 mm
  • l3: 50 mm
  • Weight: 3900 g
show article view
Holding Plates
b1 [mm]:
90 mm
l1 [mm]:
220 mm
For down-hold clamps [mm]:
-
Article-No.:
23210.0780
CAD
Documents
Holding Plates
  • b1: 90 mm
  • b2: 38 mm
  • b3: 25 mm
  • d: M24
  • h1 -0.4: 50 mm
  • h2: 24 mm
  • l1: 220 mm
  • l2: 130 mm
  • l3: 55 mm
  • Weight: 5850 g
show article view
Holding Plates

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
FAQ - Holding Plates
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 23210. Holding Plates – for down-hold clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What are the benefits of down-hold clamps compared to a machine vice?

Down-hold clamps possess a minimal interfering contour and can be positioned with great flexibility thanks to the matching holding plates. They also come in a version with clamping lever that can be operated without the help of tools.